XT5S 630 Ekip M Dip I In=630A 3p F F
XT5S 630 Ekip M Dip I In=630A 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT5S 630 Ekip M Dip I In=630A 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT5S 630 Ekip M Dip I In=630A 3p F F
Product ID:
1SDA100439R1
EAN:
8056221005166
Catalog Description:
XT5S 630 Ekip M Dip I In=630A 3p F F
Long Description:
C.BREAKER TMAX XT5S 630 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP M DIP I R 630
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2354
Environmental Product Declaration - EPD:
9AKK108468A1899
9AKK108468A9748
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  59.6 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
37262041-5114-4fba-a519-15f33d80fdc9 China
Simplified SCIP:
fdcade14-fb78-4b9d-972b-bac288cf7a99 Finland

8916ac9c-f26a-45b0-82d9-23dea8a1a433 Germany

2ea3b47a-3cc5-41a4-9a3f-e042086cc828 Bulgaria

5e774957-5f3d-451c-b53d-a4fe0ea7c7fa Sweden

b1e51ed6-ee52-4c77-a811-26b9e7f1558a France

8227020b-2a21-455d-9ef2-e81ba4aead9e Portugal

654a9629-1e0f-45ba-b932-e00c059c1f08 Poland

f65dd9f8-be7c-49b6-843e-4e29310f22fb Denmark

aae01e1d-6563-4a3b-8dab-49b0d649fbbd Spain

6db3e007-2ef0-4ee8-908e-39e6714f06dc Belgium

a7cb5e4f-45d8-45fa-997a-4d281d074874 Germany

c562774f-a6a5-40ae-996a-1c7ebd3b3a7e Hungary

52c5bdf6-b7a0-40cf-93eb-8ae468d07e54 Germany

cdcd72af-77f7-402b-ad15-63ae18a10c21 Norway

2a57799b-ad9c-4632-9ae4-42f8f1032e1d Belgium

ef3d3801-f5c8-42c7-9cd4-784c7ef9b81e Germany

c1709b80-32c0-4956-bf4e-28c8409e0bae Sweden

7531f2b3-ff5e-46b9-af70-bc7e8b985417 Czech Republic

e7e683ff-abfa-47a4-85dc-f12b8cbb368a Poland

94081425-6db9-4162-92a1-49610a17b560 Hungary

7052cdb5-f5ae-4f74-9d51-34a0867e687f Netherlands

74a0b68e-3e58-4af0-a612-60c3e1f8d608 Germany

b5a4e8b1-8cba-465d-b04e-524d560beb58 France

3ee35de1-c0e6-4544-bb19-8f50cd359dcb Estonia

604e70c6-a9bb-4439-bcc1-9514cf9da46b Greece

cbb45f6f-89de-43c7-a45b-07e96dde64a0 Croatia

ab40234b-493d-460a-9292-5f3a1f703952 Poland
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT5SE363BKFF000XXX
E-Number (Norway):
4380286
EAN:
8056221005166
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
140 mm
Product Net Height:
205 mm
Product Net Depth / Length:
103.5 mm
Product Net Weight:
4.82 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
250 mm
Package Level 1 Height:
245 mm
Package Level 1 Depth / Length:
285 mm
Package Level 1 Gross Weight:
5.308 kg
Package Level 1 EAN:
8056221005166
Additional Information
Circuit Breaker Type to be Associated:
Motor Protection
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002065A1115
1SDH002065A1131
Technical
Current Type:
AC
Electrical Durability:
5000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

120 cycles per hour
Number of Poles:
3P
Order Multiple:
1 piece
Power Loss:
45 W
Rated Current (In):
630 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 30 kA

(525 V AC) 30 kA

(690 V AC) 25 kA
Rated Short-time Withstand Current Low Voltage (Icw):
6 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 30 kA

(525 V AC) 30 kA

(690 V AC) 25 kA
Rated Uninterrupted Current (Iu):
630 A
Release:
Ekip M Dip I
Release Type:
EL
Short-Circuit Performance Level:
S
Standards:
IEC60947-2
Sub-type:
XT5
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK107680A2824
EU Data Act Compliance Declaration:
1SDH002560A1001
Mechanical Drawings:
1SDH002011A1101
Wiring Diagram:
1SDM000005A1001
Instructions and Manuals:
1SDH002011A1001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655