XT5S 400 Ekip M Dip I In=400A 3p F F
XT5S 400 Ekip M Dip I In=400A 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT5S 400 Ekip M Dip I In=400A 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT5S 400 Ekip M Dip I In=400A 3p F F
Product ID:
1SDA100438R1
EAN:
8056221005159
Catalog Description:
XT5S 400 Ekip M Dip I In=400A 3p F F
Long Description:
C.BREAKER TMAX XT5S 400 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP M DIP I R 400
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2354
Environmental Product Declaration - EPD:
9AKK108468A1899
9AKK108468A9748
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  59.6 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
b680a4b1-2e8e-467c-9306-5bb2f617d81d China
Simplified SCIP:
2083cc2e-011b-4949-904f-4334129ab626 France

78c4c589-cab3-4f90-a62c-e3836e8edd7f Portugal

73bc56d9-9288-4d50-b8eb-cc2081c62d12 Germany

5ad5473a-7426-478d-b633-a75346355a5f Finland

3ca13c96-038b-451d-9ff9-e9f3d022cbe9 Belgium

16d3afce-754b-44f9-a977-08fb3f62ed50 Greece

704c6506-1c72-4a8d-b9ee-a10aef97a115 France

834b9b9c-6212-42a3-a22b-2a900d32a6ae Hungary

05818f61-8264-4a3e-a6d5-14babc3d406e Sweden

85d8e6e4-c524-40c1-8d3a-21489c4ba9fa Germany

bec226ad-8e6d-4bf2-8749-47c68d88bf61 Spain

823e172d-6c03-46b3-a8c1-77f9d37604ba Belgium

00f2d85a-6d72-44a5-aa0a-20979eded9f2 Poland

ec27a336-beb2-4807-bba9-98f77de59783 Croatia

5b43fbed-8be4-496f-893d-581d6f7dd36a Czech Republic

64a06630-596d-4f88-abee-96cc450473b1 Norway

cc799acf-3485-471d-a7f2-28aebe50ddfd Netherlands

64e2a97c-6916-4d2d-a0e7-412417c0f4c3 Germany

854d2c74-0f7a-4257-a8a3-03ec76e3738f Hungary

1a2f74fe-7c8d-414d-9ca5-cc009bb128bc Estonia

1bcff88f-899d-45f9-a265-1e7346c15537 Germany

127343c4-1012-4adb-9e53-d38c0f813fab Denmark

7d7243d9-c86c-4d66-8605-9fd6dd86caa6 Germany

c5ea99e1-cf2c-4f00-a8d5-0af172cf4ee3 Poland

fe3a0d0e-d981-4386-bba5-07003d01d102 Sweden

bdbc9b3c-dbbd-45a9-8518-e9b023b1bcf6 Poland

a0ccf5eb-d4e9-4e90-9d92-1981d3631798 Bulgaria
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT5SE340AKFF000XXX
E-Number (Norway):
4380285
EAN:
8056221005159
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
140 mm
Product Net Height:
205 mm
Product Net Depth / Length:
103.5 mm
Product Net Weight:
4.82 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
250 mm
Package Level 1 Height:
245 mm
Package Level 1 Depth / Length:
285 mm
Package Level 1 Gross Weight:
5.308 kg
Package Level 1 EAN:
8056221005159
Additional Information
Circuit Breaker Type to be Associated:
Motor Protection
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002065A1115
1SDH002065A1131
Technical
Current Type:
AC
Electrical Durability:
7000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

120 cycles per hour
Number of Poles:
3P
Order Multiple:
1 piece
Power Loss:
19 W
Rated Current (In):
400 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 30 kA

(525 V AC) 30 kA

(690 V AC) 25 kA
Rated Short-time Withstand Current Low Voltage (Icw):
5 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 30 kA

(525 V AC) 30 kA

(690 V AC) 25 kA
Rated Uninterrupted Current (Iu):
400 A
Release:
Ekip M Dip I
Release Type:
EL
Short-Circuit Performance Level:
S
Standards:
IEC60947-2
Sub-type:
XT5
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK107680A2824
EU Data Act Compliance Declaration:
1SDH002560A1001
Mechanical Drawings:
1SDH002011A1101
Wiring Diagram:
1SDM000005A1001
Instructions and Manuals:
1SDH002011A1001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655