XT5S 400 Ekip M Dip I In=320A 3p F F
XT5S 400 Ekip M Dip I In=320A 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT5S 400 Ekip M Dip I In=320A 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT5S 400 Ekip M Dip I In=320A 3p F F
Product ID:
1SDA100437R1
EAN:
8056221005142
Catalog Description:
XT5S 400 Ekip M Dip I In=320A 3p F F
Long Description:
C.BREAKER TMAX XT5S 400 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP M DIP I R 320
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2354
Environmental Product Declaration - EPD:
9AKK108468A1899
9AKK108468A9748
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  59.6 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
f3fc9ab3-7d5b-4a51-8ab9-87f4a4f5c522 China
Simplified SCIP:
cfdce311-90d7-4ba3-9b71-bbca8c370815 Croatia

a08e3efc-f701-4b25-b7f7-e0470a28fe39 Czech Republic

37516d52-11db-48cd-a2f6-c92006ae0860 Poland

e8ab1ee8-7f66-45d4-8314-53265125c698 Sweden

34882c68-74fe-4971-9d66-b2c6adb7c0d6 Poland

b2c5634c-cb78-442f-b70d-e3ff01fe26f2 Bulgaria

3e9dc172-c243-4258-b602-3ebfe5140eaf Germany

e2824af2-95ad-4d59-b515-debd43f66e6d Portugal

90436ded-6250-4ec5-9b88-c259a8c3cc95 France

378a6c1d-a4f2-46e7-9169-aeadc04d99d2 Belgium

d5e4c8ea-99b6-44f0-aef1-3da4555f1cf0 Germany

ae8a0e94-8a22-4a19-a96f-de7c7bfcea32 Germany

924f876c-fa23-4d61-b4b3-21baeeba3e30 Spain

4bbfd3ee-de98-4974-9031-7080a32fd82a Denmark

d513dbcb-7c9b-4801-a2de-c0144779fac2 Germany

276709d0-05a2-47ac-894f-5ad1647f604f France

c5d8ae53-a128-423f-b2e6-e78f9fbc956f Germany

40f4dfe1-5c39-409f-9df1-d06539f8f3bd Netherlands

b0b3a4c9-034f-4b0b-87f1-df9dee3de731 Poland

088dd0a3-718b-44e3-9129-b7272b65fe2d Hungary

0241ebec-994e-413a-8fef-e554abaa063f Greece

d6d05f4b-9379-4724-aacd-e1c997fe954c Belgium

bbbcb6cf-36dd-4e49-ab65-83b23864cc4c Estonia

15d4e065-c102-431e-a39f-f894dca5eb6c Hungary

fdabe4d4-2491-45ca-88e1-96863982b2f2 Finland

064db706-d23b-4119-b53e-fbce511ee308 Sweden

c73838e0-0667-4b3c-8e99-a7133b2f9213 Norway
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT5SE332AKFF000XXX
E-Number (Norway):
4380284
EAN:
8056221005142
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
140 mm
Product Net Height:
205 mm
Product Net Depth / Length:
103.5 mm
Product Net Weight:
4.82 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
250 mm
Package Level 1 Height:
245 mm
Package Level 1 Depth / Length:
285 mm
Package Level 1 Gross Weight:
5.308 kg
Package Level 1 EAN:
8056221005142
Additional Information
Circuit Breaker Type to be Associated:
Motor Protection
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002065A1115
1SDH002065A1131
Technical
Current Type:
AC
Electrical Durability:
7000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

120 cycles per hour
Number of Poles:
3P
Order Multiple:
1 piece
Power Loss:
11.6 W
Rated Current (In):
320 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 30 kA

(525 V AC) 30 kA

(690 V AC) 25 kA
Rated Short-time Withstand Current Low Voltage (Icw):
5 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 30 kA

(525 V AC) 30 kA

(690 V AC) 25 kA
Rated Uninterrupted Current (Iu):
400 A
Release:
Ekip M Dip I
Release Type:
EL
Short-Circuit Performance Level:
S
Standards:
IEC60947-2
Sub-type:
XT5
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK107680A2824
EU Data Act Compliance Declaration:
1SDH002560A1001
Mechanical Drawings:
1SDH002011A1101
Wiring Diagram:
1SDM000005A1001
Instructions and Manuals:
1SDH002011A1001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655