XT5S 630 Ekip Dip LS/I In=630 3p F F
XT5S 630 Ekip Dip LS/I In=630 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT5S 630 Ekip Dip LS/I In=630 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT5S 630 Ekip Dip LS/I In=630 3p F F
Product ID:
1SDA100425R1
EAN:
8056221005029
Catalog Description:
XT5S 630 Ekip Dip LS/I In=630 3p F F
Long Description:
C.BREAKER TMAX XT5S 630 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 630
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2354
Environmental Product Declaration - EPD:
9AKK108468A1899
9AKK108468A9748
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  59.6 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
6091f05c-5419-4062-a103-b02f5313f28e Italy
Simplified SCIP:
7b36fa72-12a9-41e6-aceb-79afa009ee0b Germany

8391e5fc-e139-4403-b804-0f65fb0a8b20 Hungary

1ffaf2e4-5a52-488c-b564-6d1332999bbd France

29841818-9325-42e4-84a7-bab9b51e7aa3 Portugal

70fd07da-e995-42d9-8c81-cefe2ec233ac France

7939744b-3d59-4716-9fd2-8399a6d1e6a7 Germany

67c760f1-6a30-4972-adde-4d6e831de9e6 Germany

7f94add5-343f-4511-9777-d86549a79962 Sweden

ad6f5093-7c71-4716-a4cf-057eca64131a Croatia

bfc2b2a9-d2f8-44bf-8e94-e50c49bde6e5 Czech Republic

315a4a68-b1fa-4b20-a57b-83e56813c200 Belgium

5ce95a22-0c28-485f-9e05-e3d834d92e3a Germany

18702780-f581-4518-b143-1fa9e495e505 Sweden

a7abd755-9a14-4f45-a342-8aebbd36cc38 Bulgaria

53a75bfd-d2b6-49f5-9c8c-4cc239d5e88c Greece

7acc8940-9b71-497d-9a24-708c329badc1 Estonia

1af57ed4-8303-4411-91cf-7ae738914102 Hungary

e3446c7d-fb14-4cd0-a196-1bd744c6577c Spain

23289ffb-cc8d-469f-9e22-a841f47b085e Netherlands

ed11dbf2-6e2a-4a96-a351-2656fa60c251 Poland

ef66c90d-0bd5-4dad-a750-18d17b9f9610 Belgium

4ae62a60-d361-4657-8df1-802b306c098b Germany

44a33acc-42eb-4820-8a0e-d96fcd2eb42f Poland

c5411e8c-0047-4872-a490-67783140539d Denmark

188260c2-ea79-4894-9895-f846e575e874 Poland

c58c2c97-ceed-48b8-94e1-bf0ec13a0d30 Norway

c82c0f8e-471c-40c0-a52d-40d44d1201c1 Finland
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT5SE363BEFF000XXX
E-Number (Finland):
3641346
E-Number (Norway):
4380276
EAN:
8056221005029
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
140 mm
Product Net Height:
205 mm
Product Net Depth / Length:
103.5 mm
Product Net Weight:
4.82 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
250 mm
Package Level 1 Height:
245 mm
Package Level 1 Depth / Length:
285 mm
Package Level 1 Gross Weight:
5.308 kg
Package Level 1 EAN:
8056221005029
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002065A1115
1SDH002065A1131
Technical
Current Type:
AC
Electrical Durability:
5000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

120 cycles per hour
Number of Poles:
3P
Order Multiple:
1 piece
Power Loss:
45 W
Rated Current (In):
630 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 30 kA

(525 V AC) 30 kA

(690 V AC) 25 kA
Rated Short-time Withstand Current Low Voltage (Icw):
6 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 30 kA

(525 V AC) 30 kA

(690 V AC) 25 kA
Rated Uninterrupted Current (Iu):
630 A
Release:
Ekip Dip LS/I
Release Type:
EL
Short-Circuit Performance Level:
S
Standards:
IEC60947-2
Sub-type:
XT5
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK107680A2824
EU Data Act Compliance Declaration:
1SDH002560A1001
Mechanical Drawings:
1SDH002011A1101
Wiring Diagram:
1SDM000005A1001
Instructions and Manuals:
1SDH002011A1001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655