XT5S 400 Ekip Dip LS/I In=400 3p F F
XT5S 400 Ekip Dip LS/I In=400 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT5S 400 Ekip Dip LS/I In=400 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT5S 400 Ekip Dip LS/I In=400 3p F F
Product ID:
1SDA100424R1
EAN:
8056221005012
Catalog Description:
XT5S 400 Ekip Dip LS/I In=400 3p F F
Long Description:
C.BREAKER TMAX XT5S 400 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 400
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2354
Environmental Product Declaration - EPD:
9AKK108468A1899
9AKK108468A9748
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  59.6 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
cce83b0a-4a45-43c4-b85c-b5d50797c67f Italy
Simplified SCIP:
ed2901d9-f146-49be-832b-b21e827a6de8 Germany

f9bb1584-2561-4c35-9655-390d101f8785 Finland

2848fa50-3845-462f-99f5-10099a71dabd Germany

925f9809-9d6e-4992-8798-83d054ed6fe1 Croatia

3ef3ce6c-1d17-446d-9d63-f4135be08574 Czech Republic

d57b7198-fc63-46d6-9b15-848d45728573 Poland

72095499-78a1-472f-9dcc-9f756a161306 Netherlands

fb71a336-9307-4f36-959c-3eddedf3c15e Netherlands

3b4755e9-46e5-4d3a-af47-7c2a77998e60 Estonia

34d362df-e1fd-4497-9ed1-69d3703d91f8 Greece

2277ee70-6577-47d1-9a44-ada9ed91d9c7 Portugal

7a8cb184-5aa2-4779-a1ea-32bea2e7904a Bulgaria

1b333535-4cdb-48bd-ab0c-bc27dce0430d Sweden

a3526d85-2eb7-4c96-a0fb-07674db7fc20 Poland

924b9002-119a-4526-b445-275335d7894f France

9a61b684-4fe5-41b8-b6a4-52c322307a2c Sweden

34cf682d-fedf-4dad-95b5-719d8e3cd3c6 Germany

5269ddf3-01ac-4937-8d93-aac581e9e573 Netherlands

bfd607d9-bd3b-4e2f-a4a7-21857060c9ed Spain

f1fb3249-6864-4014-addb-e4a84b1bb79f Netherlands

c293b782-907b-457f-8e44-d5e87ea27255 France

a24b1286-ca48-4970-b122-7bb0940024ff Poland

abc40b17-d5a8-46b0-9dd1-22cc2fa7afe7 Norway

3f52d9e6-6cee-43dd-8ddd-19b1f3c3d855 Netherlands

331826c1-ea6d-442f-8b23-76cac9e8f1a6 Germany

7dbccd5d-67fe-462b-b5e2-68d395fdb617 Denmark

3b428288-a6d9-4fe5-b0ac-fe0caadc1961 Germany
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT5SE340AEFF000XXX
E-Number (Finland):
3641338
E-Number (Norway):
4380275
EAN:
8056221005012
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
140 mm
Product Net Height:
205 mm
Product Net Depth / Length:
103.5 mm
Product Net Weight:
4.82 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
250 mm
Package Level 1 Height:
245 mm
Package Level 1 Depth / Length:
285 mm
Package Level 1 Gross Weight:
5.308 kg
Package Level 1 EAN:
8056221005012
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002065A1115
1SDH002065A1131
Technical
Current Type:
AC
Electrical Durability:
7000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

120 cycles per hour
Number of Poles:
3P
Order Multiple:
1 piece
Power Loss:
19 W
Rated Current (In):
400 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 30 kA

(525 V AC) 30 kA

(690 V AC) 25 kA
Rated Short-time Withstand Current Low Voltage (Icw):
5 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 30 kA

(525 V AC) 30 kA

(690 V AC) 25 kA
Rated Uninterrupted Current (Iu):
400 A
Release:
Ekip Dip LS/I
Release Type:
EL
Short-Circuit Performance Level:
S
Standards:
IEC60947-2
Sub-type:
XT5
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
2CDC210017C0101
1SDC210100D0206
1SXF210033C2001
1SDC210099D0206
1SXF210034C2001
Declaration of Conformity - CE:
9AKK107680A2824
EU Data Act Compliance Declaration:
1SDH002560A1001
Mechanical Drawings:
1SDH002011A1101
Wiring Diagram:
1SDM000005A1001
Instructions and Manuals:
1SDH002011A1001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655