XT5S 630 TMA 630-6300 3p F F
XT5S 630 TMA 630-6300 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT5S 630 TMA 630-6300 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT5S 630 TMA 630-6300 3p F F
Product ID:
1SDA100417R1
EAN:
8056221004947
Catalog Description:
XT5S 630 TMA 630-6300 3p F F
Long Description:
C.BREAKER TMAX XT5S 630 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 630 I3=3150...6300
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2353
Environmental Product Declaration - EPD:
9AKK108468A9746
9AKK108468A1893
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  59.6 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
0a6c0582-267c-49aa-bfaa-b54f79038afc Italy
Simplified SCIP:
315c4a90-a914-4278-bc67-4779b22d51ad Germany

f9e324cb-910a-41e8-9408-4055335d0675 Netherlands

7d338b5a-b20b-4fa6-b800-5d10c5dcf474 Germany

6d84bc6f-8aa6-49f7-8645-eb3ea8c1d5d9 Denmark

4619c541-5096-463b-9f93-792f9c9d6c60 Germany

0b0f903d-b412-40d5-a086-46d62e223e2a Finland

5e576197-8f66-4e69-9ee4-2546e2f4384f Germany

9ad19310-4f5e-4b4f-8267-2daa1ebb453c Czech Republic

19704a55-23e7-4653-a6b4-66e632a98f62 Poland

8416ebec-a3e1-4f54-a51c-a97d902260f5 Netherlands

db09d0c8-86c4-411b-99d7-cf9b2adb1467 Netherlands

7653a4be-6eaf-4632-8aeb-58488c001499 Estonia

2b7585c6-bcc9-47c0-ba65-a5d12a524b1e Greece

bc5e21ed-b3b7-42e1-bd53-fd772462375d Portugal

47d64ec4-1fbf-44a8-b5af-b941824c0f60 Bulgaria

e1d3d506-c15c-450b-b95b-89f22481c59b Sweden

8413a10c-a29e-46fc-9ca2-29981d49dbaf Poland

dc6ad216-d53f-4e6b-90dc-92804be51ba1 France

4f087215-0d01-484f-8981-151ceddcd4fe Sweden

f9aff294-c54a-46aa-9210-412bd06745f1 Germany

816b89bc-297e-4eca-a1c7-28474ff72e7f Netherlands

a7374301-5e09-468a-9eab-1c54f0b2ea7a Spain

abd24bb0-dac0-4cb1-87a2-311bd5850d07 Netherlands

832aae04-de90-4efb-91d6-2e1ae65f6c00 France

453e7a8d-d948-45cc-ae25-bd2ec3693805 Poland

a60adcb8-577a-427d-a3f8-a48c8eabdd55 Croatia

a0d04214-fc59-4632-9e2e-b2e05138bc32 Norway
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT5SE363BBFF000XXX
E-Number (Norway):
4380272
EAN:
8056221004947
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
140 mm
Product Net Height:
205 mm
Product Net Depth / Length:
103.5 mm
Product Net Weight:
4.775 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
250 mm
Package Level 1 Height:
245 mm
Package Level 1 Depth / Length:
285 mm
Package Level 1 Gross Weight:
5.263 kg
Package Level 1 EAN:
8056221004947
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002065A1115
1SDH002065A1131
Technical
Current Type:
AC/DC
Electrical Durability:
5000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

120 cycles per hour
Number of Poles:
3P
Order Multiple:
1 piece
Power Loss:
47.8 W
Rated Current (In):
630 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Instantaneous Short-Circuit Current Setting (Ii):
3150…6300 A
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC

750 V DC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 30 kA

(525 V AC) 30 kA

(690 V AC) 25 kA

(250 V DC) 2 Poles in Series 7.5 kA

(500 V DC) 2 Poles in Series 7.5 kA
Rated Short-time Withstand Current Low Voltage (Icw):
6 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 30 kA

(525 V AC) 30 kA

(690 V AC) 25 kA

(250 V DC) 2 Poles in Series 35 kA

(500 V DC) 2 Poles in Series 35 kA
Rated Uninterrupted Current (Iu):
630 A
Release:
TMA
Release Type:
TM
Setting Range:
441…630 A
Short-Circuit Performance Level:
S
Standards:
IEC60947-2
Sub-type:
XT5
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK107680A2824
Mechanical Drawings:
1SDH002011A1101
Wiring Diagram:
1SDM000005A1001
Instructions and Manuals:
1SDH002011A1001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655