XT5N 630 Ekip Dip LS/I In=630 4p F F
XT5N 630 Ekip Dip LS/I In=630 4p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT5N 630 Ekip Dip LS/I In=630 4p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT5N 630 Ekip Dip LS/I In=630 4p F F
Product ID:
1SDA100397R1
EAN:
8056221004749
Catalog Description:
XT5N 630 Ekip Dip LS/I In=630 4p F F
Long Description:
C.BREAKER TMAX XT5N 630 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 630
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2354
Environmental Product Declaration - EPD:
9AKK108468A1899
9AKK108468A9748
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  59.6 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
f936eeb3-7344-403d-96cd-f911bdc030e1 Italy
Simplified SCIP:
7bbd055c-4941-4bd2-af81-faff0db2261e Poland

3995c4f2-3d9e-4476-aadb-c01221d5b324 France

ec75a4df-efb3-4df0-bc1f-5a6b987e5b19 Spain

6c51e27e-4010-409e-8b5f-c56a04a3f590 Belgium

3c93e160-453a-44bd-bf36-cfe2ccc4b9a2 Germany

455d02de-e430-413a-9254-dbd212297789 Hungary

c77b2e97-504d-439f-9048-5ba28123588b Norway

983333f7-f8fe-4793-890c-a95c747d65d5 Poland

f5385011-c248-46ed-95c0-fae572daab83 Hungary

5f09057a-1a32-4b98-a67c-a49dcdcb771c Estonia

2beedf11-b8bc-4311-8434-2decca0abb86 Sweden

1462b46f-3446-4582-895c-ca1f5437f146 Bulgaria

3c11d963-ee74-4d5c-a3a5-f5f61b8ab955 Portugal

14e38f58-7d23-4208-a9c9-0d113593711a Greece

f134c7b5-04fb-4618-8b30-9032deac8604 Germany

bfb400e2-7390-415f-9656-83b7bf907e57 Sweden

1f7a16d0-94db-4bdc-8f45-6566775b5edc France

bccbaa56-cc07-41cd-8f9d-24e79c8f6a38 Poland

d179279a-e9d8-461e-8e33-8476efb9c066 Netherlands

99bf52f7-5d2c-41fe-a083-e99969ed2f6b Denmark

5bd76900-da8f-4ffe-92ae-411330665843 Germany

dc7d64c3-d19e-43d1-9ef1-808f3e52dd33 Belgium

e361d534-334a-449c-9940-67340e4916ed Finland

92d06685-f8b8-4906-806c-13a1f097798f Germany

03de8afb-6862-451d-bee1-39d42d9d9ce1 Croatia

9e0ce83e-b7f1-4469-ba62-eef26b02a894 Germany

8237bdac-2742-447c-bbb2-e5508fc42543 Czech Republic
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT5NE463BEFF000XXX
E-Number (Finland):
3641331
E-Number (Norway):
4380405
EAN:
8056221004749
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
186 mm
Product Net Height:
205 mm
Product Net Depth / Length:
103.5 mm
Product Net Weight:
6.4 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
250 mm
Package Level 1 Height:
245 mm
Package Level 1 Depth / Length:
285 mm
Package Level 1 Gross Weight:
6.888 kg
Package Level 1 EAN:
8056221004749
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002065A1183
1SDH002065A1131
Technical
Current Type:
AC
Electrical Durability:
5000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

120 cycles per hour
Number of Poles:
4P
Order Multiple:
1 piece
Power Loss:
45 W
Rated Current (In):
630 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 70 kA

(230 V AC) 70 kA

(240 V AC) 70 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 36 kA

(500 V AC) 25 kA

(525 V AC) 25 kA

(690 V AC) 20 kA
Rated Short-time Withstand Current Low Voltage (Icw):
6 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 70 kA

(230 V AC) 70 kA

(240 V AC) 70 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 36 kA

(500 V AC) 25 kA

(525 V AC) 25 kA

(690 V AC) 20 kA
Rated Uninterrupted Current (Iu):
630 A
Release:
Ekip Dip LS/I
Release Type:
EL
Short-Circuit Performance Level:
N
Standards:
IEC60947-2
Sub-type:
XT5
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK107680A2824
EU Data Act Compliance Declaration:
1SDH002560A1001
Mechanical Drawings:
1SDH002011A1101
Wiring Diagram:
1SDM000005A1001
Instructions and Manuals:
1SDH002011A1001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655