XT5N 400 Ekip Dip LS/I In=400 4p F F
XT5N 400 Ekip Dip LS/I In=400 4p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT5N 400 Ekip Dip LS/I In=400 4p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT5N 400 Ekip Dip LS/I In=400 4p F F
Product ID:
1SDA100396R1
EAN:
8056221004732
Catalog Description:
XT5N 400 Ekip Dip LS/I In=400 4p F F
Long Description:
C.BREAKER TMAX XT5N 400 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 400
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2354
Environmental Product Declaration - EPD:
9AKK108468A1899
9AKK108468A9748
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  59.6 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
c51bcf4d-6889-423e-80e7-c8b63cb9e5bb Italy
Simplified SCIP:
24878c87-21ad-4955-8a40-16e709df5538 Germany

bb0d7387-73a4-4cf3-bb40-5e6323984e51 Germany

6a1b2580-96e4-4378-a8b4-c508ad328084 Germany

9dcdc12b-2943-4ad5-9bd4-9295589bb604 France

8121927a-fa90-4141-8317-5c9234d8ddb2 Netherlands

84f5995a-e892-40af-b5e3-5d03b5380763 Spain

523bc9b9-ccc7-46b1-83b3-310bc9d4914a Netherlands

6c3b81f8-0824-4ea5-8548-b87e5b57c50b Poland

2cb71306-2b36-4815-b64d-03901b255be1 Finland

ae16aa80-ce42-4c15-9bd5-d79399545988 Netherlands

3fbd3f6c-363d-4358-87a6-3c983eace418 Germany

23f53758-b7d2-4d5c-a1a0-a4b4706ccc60 Denmark

65e70e4f-e8f0-4264-9378-c92e31340c0e Germany

564ada3f-a3a9-4166-b1d3-77d450c62bf1 Croatia

ac5b3747-0b00-4c15-83bc-288cada186a4 Czech Republic

e48950c9-44ff-40a8-a0dd-f8318d1ff717 Poland

a72a8f0e-8162-4eb3-8f94-416e043667d8 Netherlands

999d13f0-5465-46fd-b0d3-7707742a7f5c Netherlands

cb2c0a2f-d71a-49f2-9a77-34d2772fc004 Estonia

8ea82542-dc62-4e6f-a462-4ca1940e37ed Greece

79e0ad45-3844-49d1-8ac8-0ce5f6f68588 Portugal

01b60c9c-b861-4dd6-b766-6db1a9935232 Sweden

169b85d4-88cf-4251-9810-82ceab402f13 Norway

0e6833d5-0da5-435b-9c1a-f07522283e0b Bulgaria

9908a1cc-bc79-4677-b892-d9f77cc1c5fe Sweden

0ceecb18-4f56-4959-9121-6106095a7b25 Poland

6b57a6ac-0382-461c-a5f1-9d875c535d52 France
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT5NE440AEFF000XXX
E-Number (Finland):
3641320
E-Number (Norway):
4380404
EAN:
8056221004732
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
186 mm
Product Net Height:
205 mm
Product Net Depth / Length:
103.5 mm
Product Net Weight:
6.4 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
250 mm
Package Level 1 Height:
245 mm
Package Level 1 Depth / Length:
285 mm
Package Level 1 Gross Weight:
6.888 kg
Package Level 1 EAN:
8056221004732
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002065A1183
1SDH002065A1131
Technical
Current Type:
AC
Electrical Durability:
7000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

120 cycles per hour
Number of Poles:
4P
Order Multiple:
1 piece
Power Loss:
19 W
Rated Current (In):
400 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 70 kA

(230 V AC) 70 kA

(240 V AC) 70 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 36 kA

(500 V AC) 25 kA

(525 V AC) 25 kA

(690 V AC) 20 kA
Rated Short-time Withstand Current Low Voltage (Icw):
5 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 70 kA

(230 V AC) 70 kA

(240 V AC) 70 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 36 kA

(500 V AC) 25 kA

(525 V AC) 25 kA

(690 V AC) 20 kA
Rated Uninterrupted Current (Iu):
400 A
Release:
Ekip Dip LS/I
Release Type:
EL
Short-Circuit Performance Level:
N
Standards:
IEC60947-2
Sub-type:
XT5
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK107680A2824
EU Data Act Compliance Declaration:
1SDH002560A1001
Mechanical Drawings:
1SDH002011A1101
Wiring Diagram:
1SDM000005A1001
Instructions and Manuals:
1SDH002011A1001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655