XT5N 630 TMA 630-6300 4p F F InN=100%In
XT5N 630 TMA 630-6300 4p F F InN=100%In
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT5N 630 TMA 630-6300 4p F F InN=100%In

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT5N 630 TMA 630-6300 4p F F InN=100%In
Product ID:
1SDA100389R1
EAN:
8056221004664
Catalog Description:
XT5N 630 TMA 630-6300 4p F F InN=100%In
Long Description:
C.BREAKER TMAX XT5N 630 FIXED WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 630 I3=3150...6300 A NEUTRAL = 100% PHASES
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2353
Environmental Product Declaration - EPD:
9AKK108468A9746
9AKK108468A1893
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  59.6 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Information:
9AKK108466A1424
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
4131236b-aa0d-47ab-9a2b-8f3c5d19c57f Italy
Simplified SCIP:
5816e7db-abe9-4c05-a738-ea12c6060eb9 Germany

28bb605e-4489-4132-9d30-e92f87950629 Germany

0cedb20e-2898-4a38-a4a9-5c0eb63c2d29 Germany

182793c8-74c8-4fb8-849e-f045ccfb6535 France

d4f7609f-c3a2-447f-895c-6250dd13a4fc Netherlands

652d1ab7-0c87-4b31-821a-872d1fc14fa7 Spain

096ffc39-48d8-4611-814b-f07a10f2e4fb Netherlands

2a7c0dc4-0b78-408f-83c9-9f51d5c32d72 Poland

1cacc69d-af59-4e6c-ac47-6f30e7b1652d Sweden

54ece4d5-4db7-444a-8511-ec5f9ed10043 Norway

e1bad509-827f-4624-bf36-fac96fc8641f Finland

bd18ea6e-a026-4c2c-a3ca-0aa08f24a868 Netherlands

38268596-651f-4e3e-b710-f5b0eed626ae Germany

513eae9d-a9a9-4d42-9eaf-810291f866fc Denmark

0a13f8a3-64c6-47cb-9ae6-503794a4295e Germany

d598da0e-0b43-42da-b8a4-a67d0414b2f0 Croatia

134ec050-11a5-4480-97ed-e88f6650ae70 Czech Republic

5075578b-a15c-4372-a61c-9bb1210990ee Poland

a65756f3-68b5-471c-a429-cf09db30e651 Netherlands

9fd2356b-d6cf-4ae7-87d0-b011648b24c4 Netherlands

9ae2fe0b-b78f-4f8b-9f7a-d370ff4c4272 Estonia

79f0f7b9-a9d1-47e0-87e7-0228421bd08a Greece

205e4fd7-1768-4833-b6bd-c0ba1a9eaa96 Portugal

2f72cae1-85a9-4dcd-989d-efa1c7709391 Bulgaria

1383336b-a0d2-466d-b3ea-8e06dd3f4d26 Sweden

d3fe4698-52f3-4778-bcea-9dcbc0725446 Poland

a0c43d77-c32b-4294-b9ea-62ba5965fa3f France
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT5NE463BBFF000XXX
E-Number (Norway):
4380401
EAN:
8056221004664
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
186 mm
Product Net Height:
205 mm
Product Net Depth / Length:
103.5 mm
Product Net Weight:
5.6 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
250 mm
Package Level 1 Height:
245 mm
Package Level 1 Depth / Length:
285 mm
Package Level 1 Gross Weight:
6.088 kg
Package Level 1 EAN:
8056221004664
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002065A1183
1SDH002065A1131
Technical
Current Type:
AC/DC
Electrical Durability:
5000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

120 cycles per hour
Number of Poles:
4P
Order Multiple:
1 piece
Power Loss:
47.8 W
Rated Current (In):
630 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Instantaneous Short-Circuit Current Setting (Ii):
3150…6300 A
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC

750 V DC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 70 kA

(230 V AC) 70 kA

(240 V AC) 70 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 36 kA

(500 V AC) 25 kA

(525 V AC) 25 kA

(690 V AC) 20 kA

(250 V DC) 2 Poles in Series 6.25 kA

(500 V DC) 2 Poles in Series 6.25 kA
Rated Short-time Withstand Current Low Voltage (Icw):
6 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 70 kA

(230 V AC) 70 kA

(240 V AC) 70 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 36 kA

(500 V AC) 25 kA

(525 V AC) 25 kA

(690 V AC) 20 kA

(250 V DC) 2 Poles in Series 25 kA

(500 V DC) 2 Poles in Series 25 kA
Rated Uninterrupted Current (Iu):
630 A
Release:
TMA
Release Type:
TM
Setting Range:
441…630 A
Short-Circuit Performance Level:
N
Standards:
IEC60947-2
Sub-type:
XT5
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK107680A2824
Mechanical Drawings:
1SDH002011A1101
Wiring Diagram:
1SDM000005A1001
Instructions and Manuals:
1SDH002011A1001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655