XT5N 400 TMA 400-4000 4p F F InN=100%In
XT5N 400 TMA 400-4000 4p F F InN=100%In
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT5N 400 TMA 400-4000 4p F F InN=100%In

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT5N 400 TMA 400-4000 4p F F InN=100%In
Product ID:
1SDA100385R1
EAN:
8056221004626
Catalog Description:
XT5N 400 TMA 400-4000 4p F F InN=100%In
Long Description:
C.BREAKER TMAX XT5N 400 FIXED WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE FOUR-POLE IN AC-DC TMA R 400 I3=2000...4000 A FULLY RATED NEUTRAL XT5
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2353
Environmental Product Declaration - EPD:
9AKK108468A9746
9AKK108468A1893
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  59.6 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
eea60081-741a-49ae-b7b1-2ddaec1bf8a5 Italy
Simplified SCIP:
7e35ce4b-2b81-467f-94af-fa803469fe73 Germany

0903d12e-6f5e-428c-ad9b-f0c46cd6951e Netherlands

4e4a3233-9de4-48d3-8c48-91bb2a83690d Poland

49ceef5b-aa3f-48a4-b7a0-c1c70a915fde Sweden

65fc2e41-4e6d-41b7-bc7c-3adc0b782157 Norway

e9bbae4d-29f3-4ccf-889d-053f8ed9b25e Finland

3c05b67d-e43f-45c7-8716-2592e719c3f7 Netherlands

b5eb4cd8-90ad-454b-97fc-65fbb20f234d Germany

b94d6ae9-8433-40e5-9fda-0c7c8a3011f5 Denmark

ec0af2ae-0b43-40cf-a928-da9dcb6968ee Germany

c69df494-adc8-4c4d-85b4-4a36e270a27b Croatia

83228fc3-3495-43ff-bd2d-b4f2f63b0e3f Czech Republic

18aea661-5326-45e1-8853-0c911155498d Poland

40bd1dbf-1cff-4d60-be49-a85bb95fecd0 Netherlands

bd1f85b9-d257-4a13-9291-808836ae3c5d Netherlands

ed3d54c8-d312-486c-9d1f-7cc9cda513bd Estonia

42d0a369-8f59-4b20-ad3f-e23943b31e06 Greece

33987e54-5176-4f49-bdf2-1cb0b6bc205c Portugal

6e2b437b-d283-476c-a924-19bcc3bfc8ce Bulgaria

5ad2140e-b4a9-4a1b-ac2a-58672db38636 Sweden

7daf2e63-692e-4730-9592-b67188fd0eb0 Poland

66fc87c2-5e22-4313-a434-083cbb4beed9 France

7ce1528a-28f9-4d44-bf45-ae4f51b5586c Germany

2cd1fb2c-692c-4caf-ae7e-2ce1d5802d79 Germany

1e53aea6-1b2a-4b4d-8a71-5397613aca53 France

5fde2033-e8dd-470f-8114-0bda083a9a8e Netherlands

9f7a73c9-6e24-4cf9-b719-d1969037fe4b Spain
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT5NE440ABFF000XXX
E-Number (Norway):
4380399
EAN:
8056221004626
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
186 mm
Product Net Height:
205 mm
Product Net Depth / Length:
103.5 mm
Product Net Weight:
5.6 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
250 mm
Package Level 1 Height:
245 mm
Package Level 1 Depth / Length:
285 mm
Package Level 1 Gross Weight:
6.088 kg
Package Level 1 EAN:
8056221004626
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002065A1183
1SDH002065A1131
Technical
Current Type:
AC/DC
Electrical Durability:
7000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

120 cycles per hour
Number of Poles:
4P
Order Multiple:
1 piece
Power Loss:
24.1 W
Rated Current (In):
400 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Instantaneous Short-Circuit Current Setting (Ii):
2000…4000 A
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC

750 V DC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 70 kA

(230 V AC) 70 kA

(240 V AC) 70 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 36 kA

(500 V AC) 25 kA

(525 V AC) 25 kA

(690 V AC) 20 kA

(250 V DC) 2 Poles in Series 25 kA

(500 V DC) 2 Poles in Series 25 kA
Rated Short-time Withstand Current Low Voltage (Icw):
5 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 70 kA

(230 V AC) 70 kA

(240 V AC) 70 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 36 kA

(500 V AC) 25 kA

(525 V AC) 25 kA

(690 V AC) 20 kA

(250 V DC) 2 Poles in Series 25 kA

(500 V DC) 2 Poles in Series 25 kA
Rated Uninterrupted Current (Iu):
400 A
Release:
TMA
Release Type:
TM
Setting Range:
280…400 A
Short-Circuit Performance Level:
N
Standards:
IEC60947-2
Sub-type:
XT5
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK107680A2824
Mechanical Drawings:
1SDH002011A1101
Wiring Diagram:
1SDM000005A1001
Instructions and Manuals:
1SDH002011A1001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655