XT5N 630 Ekip Dip LS/I In=630 3p F F
XT5N 630 Ekip Dip LS/I In=630 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT5N 630 Ekip Dip LS/I In=630 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT5N 630 Ekip Dip LS/I In=630 3p F F
Product ID:
1SDA100355R1
EAN:
8056221004329
Catalog Description:
XT5N 630 Ekip Dip LS/I In=630 3p F F
Long Description:
C.BREAKER TMAX XT5N 630 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 630
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2354
Environmental Product Declaration - EPD:
9AKK108468A1899
9AKK108468A9748
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  61.8 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
6adafcb8-0b33-43e4-a117-ef0955ee4a96 Italy
Simplified SCIP:
1f62ff8a-3fb4-47fe-a926-11f26235f7b4 Croatia

5ef905ca-6274-404d-b6c8-3751c847a184 Czech Republic

743a2fd6-594f-479a-84b1-ac0c30f947ac Germany

73e979c2-72c2-48cf-8477-60ff8f411b20 Denmark

dbea735a-945a-45fc-acaf-6bea412f42c7 Netherlands

ab33c588-67a4-46e3-a9fd-dd6b5e8bb29f Poland

e1cef6b9-0044-4e98-ae10-262630c5ae96 Finland

7913fdde-255b-4887-b6e5-b518ef679ebe Belgium

305d24b9-406b-43b0-ab00-ef1a0087a688 Germany

ce3bd552-85e7-4501-b770-37d843b75a4d Germany

ac4eeb8d-77f1-4273-9618-6cfcc46e37ed Sweden

ff8a1585-d2a0-4a10-aa32-e4e633cf6628 France

3d086cf1-bd7e-418b-882f-ed434ffafc23 Sweden

520c3cee-a9ba-4a11-8db6-681e6e0f3877 Poland

8fdcbdda-a6ce-4abe-a89b-d310f133c158 Portugal

39fbdc07-9821-426b-b99b-bd2f73cc38d2 Bulgaria

24e91de3-62af-4888-955b-45e419d70dfe Greece

027c9711-9de1-4788-93ce-ec962119f686 Estonia

f93a2911-5f9b-4986-9e0f-e4aa83a92d87 Germany

abc47bea-0056-4771-b109-6cc06ea1398a Poland

e4011859-e833-42ad-96be-94cbd6b002de Norway

5d2aac3b-3373-4cc3-ae3e-73ecf18f7f9f France

5c70bd0e-e0e5-4589-9f90-179a0e811a00 Hungary

1e77db5e-cf98-4c06-b695-fb4d257c8a9a Germany

0651c51c-8dc5-42d9-b614-5ee3d5321ee0 Spain

4f142d66-e565-47ab-bd32-58cd4b610fc9 Belgium

99086cdd-3b87-4a49-9db7-0c99f98f1fc6 Hungary
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT5NE363BEFF000XXX
E-Number (Finland):
3641330
E-Number (Norway):
4380250
EAN:
8056221004329
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
140 mm
Product Net Height:
205 mm
Product Net Depth / Length:
103.5 mm
Product Net Weight:
4.82 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
250 mm
Package Level 1 Height:
245 mm
Package Level 1 Depth / Length:
285 mm
Package Level 1 Gross Weight:
5.308 kg
Package Level 1 EAN:
8056221004329
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002065A1115
1SDH002065A1131
Technical
Current Type:
AC
Electrical Durability:
5000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

120 cycles per hour
Number of Poles:
3P
Order Multiple:
1 piece
Power Loss:
45 W
Rated Current (In):
630 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 70 kA

(230 V AC) 70 kA

(240 V AC) 70 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 36 kA

(500 V AC) 25 kA

(525 V AC) 25 kA

(690 V AC) 20 kA
Rated Short-time Withstand Current Low Voltage (Icw):
6 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 70 kA

(230 V AC) 70 kA

(240 V AC) 70 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 36 kA

(500 V AC) 25 kA

(525 V AC) 25 kA

(690 V AC) 20 kA
Rated Uninterrupted Current (Iu):
630 A
Release:
Ekip Dip LS/I
Release Type:
EL
Short-Circuit Performance Level:
N
Standards:
IEC60947-2
Sub-type:
XT5
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK107680A2824
EU Data Act Compliance Declaration:
1SDH002560A1001
Mechanical Drawings:
1SDH002011A1101
Wiring Diagram:
1SDM000005A1001
Instructions and Manuals:
1SDH002011A1001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655