XT5N 400 Ekip Dip LS/I In=400 3p F F
XT5N 400 Ekip Dip LS/I In=400 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT5N 400 Ekip Dip LS/I In=400 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT5N 400 Ekip Dip LS/I In=400 3p F F
Product ID:
1SDA100354R1
EAN:
8056221004312
Catalog Description:
XT5N 400 Ekip Dip LS/I In=400 3p F F
Long Description:
C.BREAKER TMAX XT5N 400 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 400
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2354
Environmental Product Declaration - EPD:
9AKK108468A1899
9AKK108468A9748
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  59.6 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
e30e371e-cec8-4cc8-9129-d0a36ec71e8e Italy
Simplified SCIP:
a1a85500-d067-4e44-b55c-4333c812c1c6 Czech Republic

f02a5d57-a01f-4159-a134-b8ae7cc3fdce Croatia

748dc61e-8473-4d87-9280-e2f1f5971578 Poland

ebc4ad00-0c15-4610-b8b1-7fc26a089fbe Netherlands

2c741dba-a4ae-4d06-95bb-0fa1293da446 Belgium

492d38f5-0d42-4317-aa8b-97a6d4096e4d Germany

3659ddbb-6559-4dd4-9de6-f05f63612ae4 Poland

9dafc898-b2d7-4bd9-aa99-94b8f23f0c6c Germany

124ffcf7-89c0-42f8-ad98-2d1b34611bf6 Germany

1f5df668-ad98-4f19-a7f1-de67da0c0a16 Denmark

7a52c1aa-81c2-453e-a12f-8e3059f74038 Poland

b80fb322-a53a-4ea4-9cf9-d5e935a29471 France

8ed1307b-c937-4c70-92ea-96be64ca513c Sweden

d56a7e48-9efb-44a0-9b56-7e0dd1a64a47 Germany

9c0dcb51-7dad-4fcc-b536-5986a5212902 Sweden

c9b2af46-31fd-40ca-875e-d85eb761f0a6 Hungary

21f0ee32-2cb1-4d70-ab77-d0bdfa0a761c Norway

14a0a9d0-cf49-48f0-8469-0789e2a283d1 Finland

a3006f4e-c822-48ab-8cad-0225096e1054 Greece

904658a9-bba4-48b4-9379-4a42f8c01004 Estonia

56fdaf13-1fe5-4ef5-8fdf-2c0d48f6eeb8 Bulgaria

439ad23d-209b-48eb-b077-146de1ce787c Portugal

8f16a030-4984-49e2-a0a8-6637ae9df31b Belgium

a3c2f2aa-9bd4-4e50-91d8-8e115ec33be4 Spain

fe376336-d573-4e41-b53c-0a4d90afbff7 France

1e149fc1-02b2-422e-aa1d-525cb47c80c4 Germany

3475bdff-8bb0-446e-86f6-7bf0dfbf6c25 Hungary
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT5NE340AEFF000XXX
E-Number (Finland):
3641307
E-Number (Norway):
4380249
EAN:
8056221004312
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
140 mm
Product Net Height:
205 mm
Product Net Depth / Length:
103.5 mm
Product Net Weight:
4.82 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
250 mm
Package Level 1 Height:
245 mm
Package Level 1 Depth / Length:
285 mm
Package Level 1 Gross Weight:
5.308 kg
Package Level 1 EAN:
8056221004312
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002065A1115
1SDH002065A1131
Technical
Current Type:
AC
Electrical Durability:
7000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

120 cycles per hour
Number of Poles:
3P
Order Multiple:
1 piece
Power Loss:
19 W
Rated Current (In):
400 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 70 kA

(230 V AC) 70 kA

(240 V AC) 70 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 36 kA

(500 V AC) 25 kA

(525 V AC) 25 kA

(690 V AC) 20 kA
Rated Short-time Withstand Current Low Voltage (Icw):
5 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 70 kA

(230 V AC) 70 kA

(240 V AC) 70 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 36 kA

(500 V AC) 25 kA

(525 V AC) 25 kA

(690 V AC) 20 kA
Rated Uninterrupted Current (Iu):
400 A
Release:
Ekip Dip LS/I
Release Type:
EL
Short-Circuit Performance Level:
N
Standards:
IEC60947-2
Sub-type:
XT5
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK107680A2824
EU Data Act Compliance Declaration:
1SDH002560A1001
Mechanical Drawings:
1SDH002011A1101
Wiring Diagram:
1SDM000005A1001
Instructions and Manuals:
1SDH002011A1001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655