XT1S 160 TMD 32-450 4p F F
XT1S 160 TMD 32-450 4p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT1S 160 TMD 32-450 4p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT1S 160 TMD 32-450 4p F F
Product ID:
1SDA080848R1
EAN:
8015644873769
Catalog Description:
XT1S 160 TMD 32-450 4p F F
Long Description:
C.BREAKER TMAX XT1S 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 32-450 A
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2347
Environmental Product Declaration - EPD:
9AKK108468A1890
9AKK108468A7793
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  55.9 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
4eb0570c-46d2-47b1-8df5-fa790aace202 Italy
Simplified SCIP:
652ec5ab-fd9a-4024-b330-7ba1541a08c9 Czech Republic

92eceb14-70fa-42a9-832a-8b4619e0316a Germany

a412affa-8495-4c8d-b003-ab33fc8004ad Germany

2bdde519-46f7-4c0a-ae2f-5d1dd50e0caa Sweden

c6d69811-f503-4ab2-9818-f61abd5bf58b Germany

da2f4963-f7d5-48fc-82cf-2345df6accf1 Croatia

0f387126-6695-4a37-86de-4928b81ca3c0 Hungary

a0683edf-6bad-40bf-b967-8edd806459de France

1990e202-399c-4c91-8d24-e5be529ecf5c Spain

56f43a7c-3a75-4fdb-b485-66f1becddf7c Belgium

8d3b156b-dfaa-4d83-9821-e0c116b60d51 Germany

77fd9866-8480-4b09-af47-6fdc400983d0 Greece

95b31ca1-d5b1-4105-aa61-5874546cb48e France

badc3669-1177-4909-851c-38c1048a6585 Netherlands

6e3bcabe-1333-4cd7-87cf-46ecc1083226 Sweden

cfd86c8c-de40-4fb5-97fe-c4a04fd7671d Hungary

d16297e3-bfea-4917-8f7b-96b09bd39583 Poland

4e46016c-ce2d-4092-b5cc-69d7411c6db9 Finland

8f79bc19-67fd-434d-8b00-45fcef1efee9 Belgium

abe0c492-dc71-4799-85c7-bd75b65e6262 Estonia

c98bdc22-05b1-4ae9-a9c7-14e05a9fba75 Denmark

425cdf7d-d724-4fa8-bac6-99b6e8262345 Germany

98fb3f70-cf46-459e-8089-2a1833f381d3 Portugal

309d1fe6-4106-40b5-972f-72307f7d557c Poland

8796f107-64dd-4042-bdac-f11df3fe03a9 Bulgaria

64150041-9439-416f-a3b9-24c6b46c928b Poland

c6e54210-d8ae-4dce-9925-c07a32ff60a2 Norway
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT1SE4032AFF000XXX
E-Number (Norway):
4379241
EAN:
8015644873769
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
101.6 mm
Product Net Height:
130 mm
Product Net Depth / Length:
70 mm
Product Net Weight:
1.3 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
128 mm
Package Level 1 Height:
135 mm
Package Level 1 Depth / Length:
143 mm
Package Level 1 Gross Weight:
1.4 kg
Package Level 1 EAN:
8015644873769
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH001295R0080
Technical
Current Type:
AC/DC
Electrical Durability:
120 cycles per hour

8000 cycle
Mechanical Durability:
240 cycles per hour

25000 cycle
Number of Poles:
4P
Opening Time:
CB with SOR 30 ms

CB with UVR  30 ms
Order Multiple:
1 piece
Rated Current (In):
32 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Instantaneous Short-Circuit Current Setting (Ii):
450 A
Rated Insulation Voltage (Ui):
800 V
Rated Operational Voltage:
690 V AC

500 V DC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 80 kA

(230 V AC) 80 kA

(240 V AC) 80 kA

(380 V AC) 50 kA

(415 V AC) 37.5 kA

(440 V AC) 25 kA

(500 V AC) 18 kA

(525 V AC) 17.5 kA

(690 V AC) 5 kA

(250 V DC) 2 Poles in Series 50 kA

(500 V DC) 3 Poles in Series 50 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 36 kA

(525 V AC) 35 kA

(690 V AC) 8 kA

(250 V DC) 2 Poles in Series 50 kA

(500 V DC) 3 Poles in Series 50 kA
Rated Uninterrupted Current (Iu):
160 A
Rated Voltage (Ur):
690 V
Release:
TMD
Release Type:
TM
Setting Range:
22.4...32 A
Short-Circuit Performance Level:
S
Standards:
IEC60947-2
Sub-type:
XT1
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK106713A5532
Mechanical Drawings:
1SDH000719R0100
Wiring Diagram:
1SDM000068R0001
Instructions and Manuals:
1SDH000719R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655