XT1H 160 TMD 32-450 3p F F
XT1H 160 TMD 32-450 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT1H 160 TMD 32-450 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT1H 160 TMD 32-450 3p F F
Product ID:
1SDA080838R1
EAN:
8015644873660
Catalog Description:
XT1H 160 TMD 32-450 3p F F
Long Description:
C.BREAKER TMAX XT1H 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 32-450 A
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2347
Environmental Product Declaration - EPD:
9AKK108468A1890
9AKK108468A7793
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  55.9 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
799a5a0a-f826-489e-95ff-8ae5f4a2dd77 Italy
Simplified SCIP:
38ce573c-1c7d-4c32-9313-52e145d4c451 Hungary

2b0fdf51-8aea-4629-9161-c088f256d8d1 Germany

57a9cb17-b21b-43b8-9cd5-d95fa114ef1b Germany

e063f8a8-c27d-4ae6-9760-9001fd8f550d Poland

068633de-f4a7-4d63-974a-d87477cce56b Netherlands

83c20002-fe92-45ac-8951-df84140f0852 Hungary

b37607c5-ba77-47b7-8aa8-bac269740610 Estonia

dc4cc49a-7787-4849-ba68-47dc463e408d Portugal

c9cd4b35-9b63-4396-b569-f80db21c013a Bulgaria

57b37ab4-5bab-4394-899b-279d7ce3836d Greece

80d35953-45fb-4b17-b348-165ee46e3cc6 Sweden

a785b642-6ad3-4fa3-ab42-9d38e3e8a60f Sweden

0f1da628-9ef2-4f78-84cc-6d3e320a7540 Poland

54a490ab-a2fa-4825-a6cf-6ce92588eed8 France

f6348cd0-9410-4bdd-b42c-cdbb58123fce Spain

6c921790-9124-4615-bd51-2e73e17720c3 Belgium

d7775138-655b-4070-8ff2-d2d8411dbd50 Norway

e09e373d-2e5b-4ca7-b4eb-11308bf85188 Finland

2de2181b-2143-41b2-ba4d-425e2dcd43a8 Belgium

a67dc3b8-54f6-4634-a001-8fab627a446b Germany

1229eae3-fc19-4472-892a-4fcb129422ed Denmark

3e64f83a-1472-41fe-aeaa-04c9eaef0f3e Germany

feeb7a00-768f-4d2c-8746-fab252305327 Croatia

d5ede6fb-ce04-4c84-9afa-a9baaa93a3aa Czech Republic

dafae32b-b629-486a-af2f-10d02698674d Poland

32fa72d5-fcc5-4e97-a640-2132d8d2f402 Germany

c37dd7a5-78e1-4ce8-aabe-6e76da3f1d34 France
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT1HE3032AFF000XXX
E-Number (Norway):
4379215
EAN:
8015644873660
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
76.2 mm
Product Net Height:
130 mm
Product Net Depth / Length:
70 mm
Product Net Weight:
1 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
128 mm
Package Level 1 Height:
135 mm
Package Level 1 Depth / Length:
143 mm
Package Level 1 Gross Weight:
1.1 kg
Package Level 1 EAN:
8015644873660
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH001295R0008
Technical
Current Type:
AC/DC
Electrical Durability:
120 cycles per hour

8000 cycle
Mechanical Durability:
240 cycles per hour

25000 cycle
Number of Poles:
3P
Opening Time:
CB with SOR 30 ms

CB with UVR  30 ms
Order Multiple:
1 piece
Rated Current (In):
32 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Instantaneous Short-Circuit Current Setting (Ii):
450 A
Rated Insulation Voltage (Ui):
800 V
Rated Operational Voltage:
690 V AC

500 V DC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 80 kA

(230 V AC) 80 kA

(240 V AC) 80 kA

(380 V AC) 52.5 kA

(415 V AC) 37.5 kA

(440 V AC) 32.5 kA

(500 V AC) 25 kA

(525 V AC) 17.5 kA

(690 V AC) 5 kA

(250 V DC) 2 Poles in Series 52.5 kA

(500 V DC) 3 Poles in Series 52.5 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 100 kA

(230 V AC) 100 kA

(240 V AC) 100 kA

(380 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 65 kA

(500 V AC) 50 kA

(525 V AC) 35 kA

(690 V AC) 10 kA

(250 V DC) 2 Poles in Series 70 kA

(500 V DC) 3 Poles in Series 70 kA
Rated Uninterrupted Current (Iu):
160 A
Rated Voltage (Ur):
690 V
Release:
TMD
Release Type:
TM
Setting Range:
22.4...32 A
Short-Circuit Performance Level:
H
Standards:
IEC60947-2
Sub-type:
XT1
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK106713A5532
Mechanical Drawings:
1SDH000719R0100
Wiring Diagram:
1SDM000068R0001
Instructions and Manuals:
1SDH000719R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655