XT1S 160 TMD 40-450 3p F F
1SDA080834R1
8015644873622
C.BREAKER TMAX XT1S 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 40-450 A
Yes
UL 2799 Zero Waste To Landfill Validation available
Product Modularity
Design for Closing Resource Loops - Standard EN45555 - 55.9 %
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
XT1SE3040AFF000XXX
4379213
1 piece
85362090
76.2 mm
130 mm
70 mm
1 kg
box 1 piece
128 mm
135 mm
143 mm
1.1 kg
Power Distribution
SACE Tmax XT
Moulded Case Circuit Breaker
Automatic Circuit Breaker
F
AC/DC
120 cycles per hour
8000 cycle
240 cycles per hour
25000 cycle
3P
CB with SOR 30 ms
CB with UVR 30 ms
40 A
8 kV
450 A
800 V
690 V AC
500 V DC
(220 V AC) 80 kA
(230 V AC) 80 kA
(240 V AC) 80 kA
(380 V AC) 50 kA
(415 V AC) 37.5 kA
(440 V AC) 25 kA
(500 V AC) 18 kA
(525 V AC) 17.5 kA
(690 V AC) 5 kA
(250 V DC) 2 Poles in Series 50 kA
(500 V DC) 3 Poles in Series 50 kA
(220 V AC) 85 kA
(230 V AC) 85 kA
(240 V AC) 85 kA
(415 V AC) 50 kA
(440 V AC) 50 kA
(500 V AC) 36 kA
(525 V AC) 35 kA
(690 V AC) 8 kA
160 A
690 V
TMD
TM
28...40 A
S
IEC60947-2
XT1
Front
EC000228 - Power circuit-breaker for trafo/generator/installation protection
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370409