XT1S 160 TMD 32-450 3p F F
XT1S 160 TMD 32-450 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT1S 160 TMD 32-450 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT1S 160 TMD 32-450 3p F F
Product ID:
1SDA080833R1
EAN:
8015644873615
Catalog Description:
XT1S 160 TMD 32-450 3p F F
Long Description:
C.BREAKER TMAX XT1S 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 32-450 A
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2347
Environmental Product Declaration - EPD:
9AKK108468A1890
9AKK108468A7793
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  55.9 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
b4974e70-ab8c-43eb-b617-c6d7c932c956 Italy
Simplified SCIP:
a2b7dd70-3fd4-423d-8c4d-6c0e6bb61775 Belgium

df5f3eb1-4e88-44f5-a1ff-73a65f73722b Spain

6174d511-0bf3-4870-93b1-b9e27c4c67ad Hungary

7b52517e-4a7e-4c3e-9151-58ca0e7672c6 France

f559dc66-55ef-400c-86b0-946c16938d3d Germany

cd6cac0e-1f5d-4a9c-8cc7-2a9510cf8718 Sweden

9b8462d9-2dbd-4cb7-9202-9c365e332577 Portugal

0937938b-6a9d-4834-b72c-264add6d465f France

34e952be-1ffc-402d-a5f6-767b70f23575 Poland

453a3ee4-580c-4c1f-acd5-d6714e62bbf2 Germany

73bc7ff5-8df6-47e0-a857-b4d97baba37e Poland

91a58bef-051f-4b34-b0d1-accebd4fe005 Germany

96257b3b-9116-455a-b7d0-6489e52fe150 Germany

a38f32d3-826d-4a2f-be82-beb496245306 Belgium

43db2308-eb9a-4d75-b9ad-2976a99a4bd5 Finland

d574a966-3236-4816-9b44-b17821d9727d Norway

8f049c44-315e-4fcf-a149-75fb8f49c618 Sweden

e55bf331-4324-46ad-b132-5903b95707ec Bulgaria

dd1f719d-94b5-4cf9-9483-d714265a7f2c Estonia

2ee4f2b5-9396-4e8e-8af1-4379836111eb Greece

9b863646-3198-4e31-a10f-14f6e21d0cb4 Netherlands

2fd87589-b1f3-429b-a80b-311aa2ae5799 Hungary

c88680d4-966f-4803-9b1e-d9682bc46cd3 Denmark

a9e780fa-767b-4f42-9de4-bb3d02623fcd Poland

71cf8a44-1847-48d6-9975-46e11221b2b1 Czech Republic

eed505e5-89e6-494d-b7ee-aa70f943071f Croatia

2f51abe0-46ba-4d19-98f4-a17ca99472cf Germany
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT1SE3032AFF000XXX
E-Number (Norway):
4379212
EAN:
8015644873615
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
76.2 mm
Product Net Height:
130 mm
Product Net Depth / Length:
70 mm
Product Net Weight:
1 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
128 mm
Package Level 1 Height:
135 mm
Package Level 1 Depth / Length:
143 mm
Package Level 1 Gross Weight:
1.1 kg
Package Level 1 EAN:
8015644873615
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH001295R0008
Technical
Current Type:
AC/DC
Electrical Durability:
120 cycles per hour

8000 cycle
Mechanical Durability:
240 cycles per hour

25000 cycle
Number of Poles:
3P
Opening Time:
CB with SOR 30 ms

CB with UVR  30 ms
Order Multiple:
1 piece
Rated Current (In):
32 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Instantaneous Short-Circuit Current Setting (Ii):
450 A
Rated Insulation Voltage (Ui):
800 V
Rated Operational Voltage:
690 V AC

500 V DC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 80 kA

(230 V AC) 80 kA

(240 V AC) 80 kA

(380 V AC) 50 kA

(415 V AC) 37.5 kA

(440 V AC) 25 kA

(500 V AC) 18 kA

(525 V AC) 17.5 kA

(690 V AC) 5 kA

(250 V DC) 2 Poles in Series 50 kA

(500 V DC) 3 Poles in Series 50 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 36 kA

(525 V AC) 35 kA

(690 V AC) 8 kA

(250 V DC) 2 Poles in Series 50 kA

(500 V DC) 3 Poles in Series 50 kA
Rated Uninterrupted Current (Iu):
160 A
Rated Voltage (Ur):
690 V
Release:
TMD
Release Type:
TM
Setting Range:
22.4...32 A
Short-Circuit Performance Level:
S
Standards:
IEC60947-2
Sub-type:
XT1
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK106713A5532
Mechanical Drawings:
1SDH000719R0100
Wiring Diagram:
1SDM000068R0001
Instructions and Manuals:
1SDH000719R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655