Kit ES Inf E1.2-XT7/XT7M F 3pcs
1SDA076076R1
8015644801731
EXTENDED FRONT TERMINALS DISTANCE LOWER 3pcs FOR FIXED E1.2-XT7/XT7M
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
ZE1ESFL
1 piece
85389099
370000 mm
85000 mm
520000 mm
4.7 kg
box 1 piece
260 mm
75 mm
540 mm
4.9 kg
Accessories for Emax 2, Accessories for Tmax XT
Accessory
ACC
E1.2, XT7-XT7M
SACE Emax 2, SACE Tamx XT
Loose or configurable
3P
IEC
EC002019 - Connection vane/phase spreader
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27371305