RATING PLUG 3200 E4.2..E6.2 INST
1SDA074269R1
8015644782023
RATING PLUG In=3200A (INSTALL.) E4.2...E6.2
China
14 day
No
Product under warranty must be returned
Inactive
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
1 piece
85389099
0 mm
1 kg
box 1 piece
Accessories for Emax 2
Accessory
E4.2, E6.2
SACE Emax 2
Mounted only
3200 A
3200 V
IEC
EC002498 - Accessories/spare parts for low-voltage switch technology
Q
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27371392