RATING PLUG 400 E1.2..E6.2 INST
RATING PLUG 400 E1.2..E6.2 INST
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

RATING PLUG 400 E1.2..E6.2 INST

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Air Circuit Breakers
  5. Accessories for Emax 2
- Show Less..
No label translation
General Information
Extended Product Type:
RATING PLUG 400 E1.2..E6.2 INST
Product ID:
1SDA074261R1
EAN:
8015644781941
Catalog Description:
RATING PLUG 400 E1.2..E6.2 INST
Long Description:
RATING PLUG In=400A (INSTALL.) E1.2...E6.2
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
No declaration needed
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
Environmental
Environmental Information:
9AKK108467A6707
Ordering
EAN:
8015644781941
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Dimensions
Product Net Width:
0 mm
Product Net Height:
0 mm
Product Net Depth / Length:
0 mm
Product Net Weight:
1 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 EAN:
8015644781941
Additional Information
Product Main Type:
Accessories for Emax 2
Product Name:
Accessory
Product Type:
Accessory
Suitable For:
E1.2, E2.2, E4.2, E6.2
Suitable for Product Class:
SACE Emax 2
Technical
Configuration Type:
Mounted only
Rated Current (In):
400 A
Rated Voltage (Ur):
400 V
Standards:
IEC
Certificates and Declarations
Data Sheet, Technical Information:
1SDC200023D0204
Declaration of Conformity - CE:
9AKK106713A5546
9AKK106713A5902
9AKK106713A5545
9AKK106713A5544
Instructions and Manuals:
1SDH001000R0510
External Classifications and Standards
ETIM 9:
EC002498 - Accessories/spare parts for low-voltage switch technology
ETIM 10:
EC002498 - Accessories/spare parts for low-voltage switch technology
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27371392
No downloads available
There are no related links available
6.3.0.53655