EKIP MULTIMETER E1.2...E6.2-Tmax XT
1SDA074192R1
8015644781255
EKIP MULTIMETER DISPLAY MODULE XT2/XT4/XT7/XT7M-E1.2...E6.2
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
ZEAMM
3186275
1 piece
85389099
96 mm
20.7 mm
0.2 kg
105 mm
95 mm
150 mm
0.276 kg
Accessories for Emax 2, Accessories for Tmax XT
Accessory
XT7-XT7M, E1.2, E2.2, E4.2, E6.2
SACE Tmax XT, SACE Emax 2
Loose or configurable
IEC
EC002498 - Accessories/spare parts for low-voltage switch technology
P
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27371392