EKIP COM MODBUS RS-485 E1.2..E6.2
1SDA074150R1
8015644780838
EKIP COM COMMUNICATION MODULE MODBUS RS-485 E1.2...E6.2
India (IN)
0 day
No
Product under warranty must be returned
Active
AETAD009EXPU
BRABB008EXPU
CHSEC006EXPU
China (CN)
21 day
Inactive
INABB003EXPU
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
ZEAMOD485
3186259
1 piece
85389099
0.097 kg
box 1 piece
135 mm
57 mm
104 mm
0.102 kg
Accessories for Emax 2
Accessory
E1.2, E2.2, E4.2, E6.2
SACE Emax 2
Loose or configurable
IEC
EC002498 - Accessories/spare parts for low-voltage switch technology
3587 >> Fieldbus, decentr. periphery - communication module
Q
32151802
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27371392