KIT HR/VR E1.2/3-XT7-XT7M F 3PCS
1SDA073989R1
8015644779221
REAR TERMINALS HORIZONTAL/VERTICAL 3pcs FOR FIXED E1.2/3-XT7-XT7M
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
ZE1HRVRFE
1 piece
85389099
160 mm
63 mm
268 mm
1.55 kg
box 1 piece
1.65 kg
Accessories for Emax 2, Accessories for Emax 3, Accessories for XT
Accessory
E1.2
E1.3
XT7-XT7M
SACE Tmax XT
SACE Emax 2
SACE Emax 3
Loose or configurable
3P
IEC
EC002019 - Connection vane/phase spreader
4604 >> Buss bar terminal
Q
39121432
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27371305