E6.2 W FP Iu=6300 or X version 4p/f HRHR
1SDA073922R1
8015644778552
FIXED PART WITHDRAWABLE FOR C.BREAKER SACE EMAX2 E6.2 6300 FOUR-POLE FULL SIZE WITH REAR HORIZONTAL TERMINALS (VERS. X)
India
0 day
No
Product under warranty must be returned
Active
AETAD009EXPU
BRABB008EXPU
CHSEC006EXPU
INABB003EXPU
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
ZEC6XA0XX
1 piece
85389099
1069 mm
425 mm
383 mm
112 kg
box 1 piece
570 mm
610 mm
1257 mm
123 kg
SACE Emax 2
Fixed Part
W FP
6000 mm²
AC
100 %
4 / f
6300 A
acc. to IEC 60947-2 12 kV
AC 1000 V
690 V AC
690 V
M12
IEC
E6.2
EC002043 - Chassis part power circuit breaker
5219 >> Switch part or accessory
Q
39121616
4. Large Equipment (Any External Dimension More Than 50 cm)
V11.1 : 27370422