E6.2 W FP Iu=6300 or X version 4p HR HR
E6.2 W FP Iu=6300 or X version 4p HR HR
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

E6.2 W FP Iu=6300 or X version 4p HR HR

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Air Circuit Breakers
  5. Emax 2
- Show Less..
No label translation
General Information
Extended Product Type:
E6.2 W FP Iu=6300 or X version 4p HR HR
Product ID:
1SDA073921R1
EAN:
8015644778545
Catalog Description:
E6.2 W FP Iu=6300 or X version 4p HR HR
Long Description:
FIXED PART WITHDRAWABLE FOR C.BREAKER SACE EMAX2 E6.2 6300 FOUR-POLE WITH REAR HORIZONTAL TERMINALS (VERS. X)
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
No declaration needed
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Information:
9AKK108466A1424
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
ZDC6XA0XX
EAN:
8015644778545
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Dimensions
Product Net Width:
929 mm
Product Net Height:
425 mm
Product Net Depth / Length:
383 mm
Product Net Weight:
100 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
570 mm
Package Level 1 Height:
610 mm
Package Level 1 Depth / Length:
1127 mm
Package Level 1 Gross Weight:
109 kg
Package Level 1 EAN:
8015644778545
Additional Information
Product Main Type:
SACE Emax 2
Product Name:
Fixed Part
Product Type:
Fixed Part
Version:
W FP
Technical
Current Type:
AC
Neutral Pole Current ([%Iu]):
50 %
Number of Poles:
4P
Rated Current (In):
6300 A
Rated Impulse Withstand Voltage (Uimp):
acc. to IEC 60947-2 12 kV
Rated Insulation Voltage (Ui):
AC 1000 V
Rated Operational Voltage:
690 V AC

800 V AC

900 V AC
Rated Uninterrupted Current (Iu):
6300 A
Rated Voltage (Ur):
900 V
Recommended Screw Driver:
Main Circuit M12
Standards:
IEC
Sub-type:
E6.2
Terminal Connection Type:
Rear flat Horizontal
Terminal Type:
Bolt
Tightening Torque:
70 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
CSA Certificate:
No certification needed
CSA Certificate (Intrinsic Safe):
No certification needed
Data Sheet, Technical Information:
1SDC200023D0209
Declaration of Conformity - CE:
9AKK106713A5544
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Instructions and Manuals:
1SDH001000R0820
External Classifications and Standards
ETIM 9:
EC002043 - Chassis part power circuit breaker
ETIM 10:
EC002043 - Chassis part power circuit breaker
IDEA Granular Category Code (IGCC):
5219 >> Switch part or accessory
Object Classification Code:
Q
UNSPSC:
39121616
WEEE Category:
4. Large Equipment (Any External Dimension More Than 50 cm)
eClass:
V11.1 : 27370422
No downloads available
EPLAN DATA E6.2 W FP Iu=6300 or X version 4p HR HR
6.3.0.53655