E6.2 W FP Iu=5000 3p HR HR
1SDA073917R1
8015644778507
FIXED PART WITHDRAWABLE FOR C.BREAKER SACE EMAX2 E6.2 5000 THREE-POLE WITH REAR HORIZONTAL TERMINALS
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Z6C50A0XX
1 piece
85389099
803 mm
425 mm
383 mm
87 kg
box 1 piece
570 mm
610 mm
1000 mm
96 kg
SACE Emax 2
Fixed Part
W FP
5000 mm²
AC
3P
5000 A
acc. to IEC 60947-2 12 kV
AC 1000 V
690 V AC
800 V AC
900 V AC
900 V
M12
IEC
E6.2
Rear flat Horizontal
Bolt
70 N·m
EC002043 - Chassis part power circuit breaker
5219 >> Switch part or accessory
Q
39121616
4. Large Equipment (Any External Dimension More Than 50 cm)
V11.1 : 27370422