E4.2 W FP Iu=4000 or V version 3p HR HR
1SDA073915R1
8015644778484
FIXED PART WITHDRAWABLE FOR C.BREAKER SACE EMAX2 E4.2 4000 THREE-POLE WITH REAR HORIZONTAL TERMINALS (VERS. V)
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Z4C40A0XX
1 piece
85389099
425 mm
383 mm
50 kg
box 1 piece
570 mm
610 mm
615 mm
57 kg
SACE Emax 2
Fixed Part
W FP
4000 mm²
AC
3P
4000 A
acc. to IEC 60947-2 12 kV
AC 1000 V
690 V AC
800 V AC
900 V AC
1000 V AC
1000 V
M12
IEC
E4.2
Rear flat Horizontal
Bolt
70 N·m
EC002043 - Chassis part power circuit breaker
4932 >> 3 Pole Non-Interchangeable Trip Electronic Circuit Breakers
Q
39121616
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370422