E2.2 W FP Iu=2000 3p HR HR
1SDA073909R1
8015644778422
FIXED PART WITHDRAWABLE FOR C.BREAKER SACE EMAX2 E2.2 2000 THREE-POLE WITH REAR HORIZONTAL TERMINALS
India
0 day
No
Product under warranty must be returned
Active
AETAD009EXPU
BRABB008EXPU
CHSEC006EXPU
China
21 day
Inactive
INABB003EXPU
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Z2C20A0XX
1 piece
85389099
317 mm
425 mm
383 mm
36 kg
box 1 piece
570 mm
610 mm
515 mm
41 kg
SACE Emax 2
Fixed Part
W FP
1800 mm²
AC
2000 cycle
25000 cycle
60 cycles per hour
3P
2000 A
acc. to IEC 60947-2 12 kV
AC 1000 V
690 V AC
800 V AC
900 V AC
900 V
M12
IEC
E2.2
Rear flat Horizontal
Bolt
70 N·m
EC002043 - Chassis part power circuit breaker
5219 >> Switch part or accessory
Q
39122221
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370422