E1.2 W FP Iu=1600 4p HR HR
1SDA073908R1
8015644778415
FIXED PART WITHDRAWABLE FOR C.BREAKER SACE EMAX2 E1.2 1600 FOUR-POLE WITH REAR HORIZONTAL TERMINALS
India (IN)
0 day
No
Product under warranty must be returned
Active
AETAD009EXPU
BRABB008EXPU
CHSEC006EXPU
China (CN)
21 day
Inactive
INABB003EXPU
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
ZAC16A0XX
1 piece
85389099
348 mm
363.5 mm
271 mm
23 kg
box 1 piece
375 mm
330 mm
388 mm
26 kg
SACE Emax 2
Fixed Part
W FP
AC
100 %
4P
1600 A
acc. to IEC 60947-2 12 kV
AC 1000 V
690 V AC
800 V AC
690 V
Main Circuit M10
IEC
E1.2
Rear flat Horizontal
Bolt
45 N·m
EC002043 - Chassis part power circuit breaker
4932 >> 3 Pole Non-Interchangeable Trip Electronic Circuit Breakers
Q
39121616
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370422