E1.2 W FP Iu=1600 3p HR HR
E1.2 W FP Iu=1600 3p HR HR
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

E1.2 W FP Iu=1600 3p HR HR

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Air Circuit Breakers
  5. Emax 2
- Show Less..
No label translation
General Information
Extended Product Type:
E1.2 W FP Iu=1600 3p HR HR
Product ID:
1SDA073907R1
EAN:
8015644778408
Catalog Description:
E1.2 W FP Iu=1600 3p HR HR
Long Description:
FIXED PART WITHDRAWABLE FOR C.BREAKER SACE EMAX2 E1.2 1600 THREE-POLE WITH REAR HORIZONTAL TERMINALS
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
No declaration needed
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Information:
9AKK108466A1424
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
Z1C16A0XX
EAN:
8015644778408
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Dimensions
Product Net Width:
278 mm
Product Net Height:
363.5 mm
Product Net Depth / Length:
271 mm
Product Net Weight:
20 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
320 mm
Package Level 1 Height:
330 mm
Package Level 1 Depth / Length:
373 mm
Package Level 1 Gross Weight:
23 kg
Package Level 1 EAN:
8015644778408
Additional Information
Product Main Type:
SACE Emax 2
Product Name:
Fixed Part
Product Type:
Fixed Part
Version:
W FP
Technical
Current Type:
AC
Number of Poles:
3P
Rated Current (In):
1600 A
Rated Impulse Withstand Voltage (Uimp):
acc. to IEC 60947-2 12 kV
Rated Insulation Voltage (Ui):
AC 1000 V
Rated Operational Voltage:
690 V AC

800 V AC
Rated Uninterrupted Current (Iu):
1600 A
Rated Voltage (Ur):
800 V
Recommended Screw Driver:
Main Circuit M10
Standards:
IEC
Sub-type:
E1.2
Terminal Connection Type:
Rear flat Horizontal
Terminal Type:
Bolt
Tightening Torque:
45 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
CSA Certificate:
No certification needed
CSA Certificate (Intrinsic Safe):
No certification needed
Data Sheet, Technical Information:
1SDC200023D0209
Declaration of Conformity - CE:
9AKK106713A5546
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Instructions and Manuals:
1SDH000999R0820
External Classifications and Standards
ETIM 9:
EC002043 - Chassis part power circuit breaker
ETIM 10:
EC002043 - Chassis part power circuit breaker
IDEA Granular Category Code (IGCC):
5219 >> Switch part or accessory
Object Classification Code:
Q
UNSPSC:
39122221
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370422
No downloads available
EPLAN DATA E1.2 W FP Iu=1600 3p HR HR
6.3.0.53655