Support for fixed part Type A E1.2-XT7/M
1SDA073896R1
8015644778293
SUPPORT MECHANICAL INTERLOCK BETWEEN 2 C.BREAKER -TYPE A- FOR FIXED PART E1.2-XT7-XT7M
China (CN)
21 day
No
Product under warranty must be returned
Inactive
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
ZE1SPCRDA
1 piece
85389099
270 mm
50 mm
400 mm
1.9 kg
box 1 piece
2 kg
Accessories for Emax 2, Accessories for Tmax XT
Accessory
XT7-XT7M, E1.2
SACE Tmax XT, SACE Emax 2
Loose or configurable
IEC
EC001044 - Mechanic interlock for switch
5219 >> Switch part or accessory
39122221
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27371303