Support F/FP Type A,B,D E2.2…E6.2
1SDA073895R1
8015644778286
SUPPORT MECHANICAL INTERLOCK BETWEEN 2/3 C.BREAKER -TYPE A-B-D- FOR FIXED AND FIXED PART E2.2...E6.2
China
21 day
No
Product under warranty must be returned
Inactive
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
ZEBSPB
1 piece
85389099
1.4 kg
box 1 piece
270 mm
50 mm
400 mm
1.5 kg
Accessories for Emax 2
Accessory
E2.2, E4.2, E6.2
SACE Emax 2
Loose or configurable
IEC
EC001044 - Mechanic interlock for switch
5219 >> Switch part or accessory
39122221
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27371303