Lever interlock E6.2 3p
Lever interlock E6.2 3p
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

Lever interlock E6.2 3p

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Air Circuit Breakers
  5. Accessories for Emax 2
- Show Less..
No label translation
General Information
Extended Product Type:
Lever interlock E6.2 3p
Product ID:
1SDA073891R1
EAN:
8015644778248
Catalog Description:
Lever interlock E6.2 3p
Long Description:
KIT LEVER MECHANICAL INTERLOCK BETWEEN 2/3 C.BREAKER -TIPO A-B-C-D- FOR FIXED AND PARTIE MOBILE E6.2 3p
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
No declaration needed
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Information:
9AKK108466A1424
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
ZE6LEV
EAN:
8015644778248
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Dimensions
Product Net Weight:
1 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
270 mm
Package Level 1 Height:
50 mm
Package Level 1 Depth / Length:
400 mm
Package Level 1 Gross Weight:
0.15 kg
Package Level 1 EAN:
8015644778248
Additional Information
Product Main Type:
Accessories for Emax 2
Product Name:
Accessory
Product Type:
Accessory
Suitable For:
E6.2
Suitable for Product Class:
SACE Emax 2
Technical
Configuration Type:
Loose or configurable
Standards:
IEC
Certificates and Declarations
Data Sheet, Technical Information:
1SDC200023D0209
Declaration of Conformity - CE:
9AKK106713A5544
Instructions and Manuals:
1SDH000999R0721
1SDH001000R0720
1SDH001000R0721
1SDH001000R0722
1SDH001000R0723
External Classifications and Standards
ETIM 9:
EC001044 - Mechanic interlock for switch
ETIM 10:
EC001044 - Mechanic interlock for switch
IDEA Granular Category Code (IGCC):
5219 >> Switch part or accessory
UNSPSC:
39122221
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27371303
No downloads available
There are no related links available
6.3.0.53655