Lever interlock E4.2
1SDA073890R1
8015644778231
KIT LEVER MECHANICAL INTERLOCK BETWEEN 2/3 C.BREAKER -TIPO A-B-C-D- FOR FIXED AND PARTIE MOBILE E4.2
China
21 day
No
Product under warranty must be returned
Inactive
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
ZE4LEV
1 piece
85389099
400 mm
50 mm
270 mm
0.08 kg
box 1 piece
0.1 kg
Accessories for Emax 2
Accessory
E4.2
SACE Emax 2
Loose or configurable
IEC
EC001044 - Mechanic interlock for switch
5219 >> Switch part or accessory
39122221
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27371303