Lever interlock E2.2
1SDA073889R1
8015644778224
KIT LEVER MECHANICAL INTERLOCK BETWEEN 2/3 C.BREAKER -TIPO A-B-C-D- FOR FIXED AND PARTIE MOBILE E2.2
China
21 day
No
Product under warranty must be returned
Inactive
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
ZE2LEV
1 piece
85389099
0.09 kg
box 1 piece
270 mm
50 mm
400 mm
0.1 kg
Accessories for Emax 2
Accessory
E2.2
SACE Emax 2
Loose or configurable
IEC
EC001044 - Mechanic interlock for switch
5219 >> Switch part or accessory
39122221
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27371303