IP54 Flange key No. 20005 E2.2/3..E6.2/3
1SDA073869R1
8015644778026
IP54 FLANGE PROTECTION WITH KEYS LOCK WITH SAME KEYS N.2/30005 E2.2/3...E6.2/3
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
ZEBFLG54SK
1 piece
85389099
424 mm
132 mm
364 mm
1.8 kg
box 1 piece
2.6 kg
Accessories for Emax 2, Accessories for Emax 3
Accessory
E2.2
E4.2
E6.2
E2.3
E4.3
E6.3
SACE Emax 2
SACE Emax 3
Loose or configurable
IEC/UL
EC002040 - Protective cap for command devices
5219 >> Switch part or accessory
Q
39122221
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27371207