IP54 Flange key No. 20005 E2.2...E6.2
IP54 Flange key No. 20005 E2.2...E6.2
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

IP54 Flange key No. 20005 E2.2...E6.2

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Air Circuit Breakers
  5. Accessories for Emax 2
- Show Less..
No label translation
General Information
Extended Product Type:
IP54 Flange key No. 20005 E2.2...E6.2
Product ID:
1SDA073869R1
EAN:
8015644778026
Catalog Description:
IP54 Flange key No. 20005 E2.2...E6.2
Long Description:
IP54 FLANGE PROTECTION WITH KEYS LOCK WITH SAME KEYS N.20005 E2.2...E6.2
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
No declaration needed
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Information:
9AKK108466A1424
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
ZEBFLG54SK
EAN:
8015644778026
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Dimensions
Product Net Weight:
1.8 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
364 mm
Package Level 1 Height:
132 mm
Package Level 1 Depth / Length:
424 mm
Package Level 1 Gross Weight:
2.6 kg
Package Level 1 EAN:
8015644778026
Additional Information
Product Main Type:
Accessories for Emax 2
Product Name:
Accessory
Product Type:
Accessory
Suitable For:
E2.2, E4.2, E6.2
Suitable for Product Class:
SACE Emax 2
Technical
Configuration Type:
Loose or configurable
Standards:
IEC/UL
Certificates and Declarations
Data Sheet, Technical Information:
1SDC200023D0209
Declaration of Conformity - CE:
9AKK106713A5902
9AKK106713A5545
9AKK106713A5544
Instructions and Manuals:
1SDH001000R0714
External Classifications and Standards
ETIM 9:
EC002040 - Protective cap for command devices
ETIM 10:
EC002040 - Protective cap for command devices
IDEA Granular Category Code (IGCC):
5219 >> Switch part or accessory
Object Classification Code:
Q
UNSPSC:
39122221
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27371207
No downloads available
There are no related links available
6.3.0.53655