IP54 Flange key No. 20005 E1.2/3-XT7M
1SDA073868R1
8015644778019
IP54 FLANGE PROTECTION WITH KEYS LOCK WITH SAME KEYS N.2/30005 E1.2/3-XT7M
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
ZE1FLG54SK
1 piece
85389099
150 mm
20 mm
200 mm
2.1 kg
box 1 piece
2.3 kg
Accessories for Emax 2, Accessories for Emax 3, Accessories for XT
Accessory
E1.2
E1.3
XT7-XT7M
SACE Tmax XT
SACE Emax 2
SACE Emax 3
Loose or configurable
IEC/UL
EC002040 - Protective cap for command devices
5219 >> Switch part or accessory
Q
39122221
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27371207