IP54 Flange different keys E2.2...E6.2
1SDA073867R1
8015644778002
IP54 FLANGE PROTECTION WITH KEYS LOCK SEVERAL E2.2...E6.2
China (CN)
21 day
No
Product under warranty must be returned
Inactive
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
ZEBFLG54DK
1 piece
85389099
2.46 kg
box 1 piece
364 mm
132 mm
424 mm
2.676 kg
Accessories for Emax 2
Accessory
E2.2, E4.2, E6.2
SACE Emax 2
Loose or configurable
IEC
EC002040 - Protective cap for command devices
5219 >> Switch part or accessory
Q
39122221
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27371207