IP54 Flange differ. keys E2.2/3...E6.2/3
IP54 Flange differ. keys E2.2/3...E6.2/3
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

IP54 Flange differ. keys E2.2/3...E6.2/3

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Air Circuit Breakers
  5. Accessories for Emax 2
- Show Less..
No label translation
General Information
Extended Product Type:
IP54 Flange differ. keys E2.2/3...E6.2/3
Product ID:
1SDA073867R1
EAN:
8015644778002
Catalog Description:
IP54 Flange differ. keys E2.2/3...E6.2/3
Long Description:
IP54 FLANGE PROTECTION WITH KEYS LOCK SEVERAL E2.2/3...E6.2/3
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - CNILX002
Country or Territory of Origin:
China
Lead Time:
21 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Inactive
Quote Only:
No
ABB EcoSolutions
Environmental Product Declaration - EPD:
No declaration needed
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
ZEBFLG54DK
EAN:
8015644778002
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Dimensions
Product Net Weight:
2.46 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
364 mm
Package Level 1 Height:
132 mm
Package Level 1 Depth / Length:
424 mm
Package Level 1 Gross Weight:
2.676 kg
Package Level 1 EAN:
8015644778002
Additional Information
Product Main Type:
Accessories for Emax 2, Accessories for Emax 3
Product Name:
Accessory
Product Type:
Accessory
Suitable For:
E2.2

E4.2

E6.2

E2.3

E4.3

E6.3
Suitable for Product Class:
SACE Emax 2

SACE Emax 3
Technical
Configuration Type:
Loose or configurable
Standards:
IEC/UL
Certificates and Declarations
Data Sheet, Technical Information:
1SDC200023D0209
Declaration of Conformity - CE:
9AKK106713A5902
9AKK106713A5545
9AKK106713A5544
Instructions and Manuals:
1SDH001000R0714
External Classifications and Standards
ETIM 9:
EC002040 - Protective cap for command devices
ETIM 10:
EC002040 - Protective cap for command devices
IDEA Granular Category Code (IGCC):
5219 >> Switch part or accessory
Object Classification Code:
Q
UNSPSC:
39122221
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27371207
No downloads available
There are no related links available
6.3.0.53655