IP54 Flange different keys E1.2-XT7M
1SDA073866R1
8015644777999
IP54 FLANGE PROTECTION WITH KEYS LOCK SEVERAL E1.2-XT7M
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
ZE1FLG54DK
1 piece
85389099
364 mm
132 mm
424 mm
1.26 kg
box 1 piece
Accessories for Emax 2, Accessories for Tmax XT
Accessory
XT7M
E1.2
SACE Tmax XT, SACE Emax 2
Loose or configurable
IEC
EC002040 - Protective cap for command devices
5219 >> Switch part or accessory
Q
39122221
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27371207