PBC Prot. Pushbuttons AP/CH E2.2...E6.2
1SDA073858R1
8015644777913
PROTECTION TRANSPARENT ON THE OPENING AND CLOSING PUSH-BUTTONS E2.2...E6.2
China (CN)
14 day
No
Product under warranty must be returned
Inactive
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
ZEBPBC
1 piece
85389099
0.034 kg
box 1 piece
150 mm
10 mm
190 mm
Accessories for Emax 2
Accessory
E2.2, E4.2, E6.2
SACE Emax 2
Loose or configurable
IEC
EC002040 - Protective cap for command devices
4480 >> Protective cover for contact element pushbutton
Q
39121326
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27371207