PLC E2.2..E6.2 Padlocks in open D=4mm
PLC E2.2..E6.2 Padlocks in open D=4mm
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

PLC E2.2..E6.2 Padlocks in open D=4mm

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Air Circuit Breakers
  5. Accessories for Emax 2
- Show Less..
No label translation
General Information
Extended Product Type:
PLC E2.2..E6.2 Padlocks in open D=4mm
Product ID:
1SDA073803R1
EAN:
8015644777364
Catalog Description:
PLC E2.2..E6.2 Padlocks in open D=4mm
Long Description:
PADLOCK DEVICE IN OPEN D=4 MM IN OPEN POSITION FOR C.BREAKER E2.2...E6.2
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
No declaration needed
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Information:
9AKK108466A1424
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
ZEBPLC4
EAN:
8015644777364
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Dimensions
Product Net Weight:
0.028 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
135 mm
Package Level 1 Height:
30 mm
Package Level 1 Depth / Length:
165 mm
Package Level 1 Gross Weight:
0.028 kg
Package Level 1 EAN:
8015644777364
Additional Information
Product Main Type:
Accessories for Emax 2
Product Name:
Accessory
Product Type:
Accessory
Suitable For:
E2.2, E4.2, E6.2
Suitable for Product Class:
SACE Emax 2
Technical
Configuration Type:
Loose or configurable
Standards:
IEC
Certificates and Declarations
Data Sheet, Technical Information:
1SDC200023D0209
Declaration of Conformity - CE:
9AKK106713A5902
9AKK106713A5545
9AKK106713A5544
Instructions and Manuals:
1SDH001000R0706
External Classifications and Standards
ETIM 9:
EC002051 - Padlock barrier for switch
ETIM 10:
EC002051 - Padlock barrier for switch
IDEA Granular Category Code (IGCC):
7344 >> Padlocks
Object Classification Code:
Q
UNSPSC:
46171501
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27371307
No downloads available
There are no related links available
6.3.0.53655