PLC E2.2..E6.2 Padlocks in open D=4mm
1SDA073803R1
8015644777364
PADLOCK DEVICE IN OPEN D=4 MM IN OPEN POSITION FOR C.BREAKER E2.2...E6.2
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
ZEBPLC4
1 piece
85389099
165 mm
30 mm
135 mm
0.028 kg
box 1 piece
Accessories for Emax 2
Accessory
E2.2, E4.2, E6.2
SACE Emax 2
Loose or configurable
IEC
EC002051 - Padlock barrier for switch
7344 >> Padlocks
Q
46171501
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27371307