S51 250V E1.2/3-XT7-XT7M
S51 250V E1.2/3-XT7-XT7M
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

S51 250V E1.2/3-XT7-XT7M

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Air Circuit Breakers
  5. Accessories for Emax 2
- Show Less..
No label translation
General Information
Extended Product Type:
S51 250V E1.2/3-XT7-XT7M
Product ID:
1SDA073776R1
EAN:
8015644777098
Catalog Description:
S51 250V E1.2/3-XT7-XT7M
Long Description:
ELECTRICAL S51 INDICATION TRIP V < 250V AC-DC E1.2/3-XT7-XT7M
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
No declaration needed
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
ZE1BA
EAN:
8015644777098
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Dimensions
Product Net Width:
190 mm
Product Net Height:
30 mm
Product Net Depth / Length:
135 mm
Product Net Weight:
0.2 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
190 mm
Package Level 1 Height:
30 mm
Package Level 1 Depth / Length:
135 mm
Package Level 1 Gross Weight:
0.2 kg
Package Level 1 EAN:
8015644777098
Additional Information
Product Main Type:
Accessories for Emax 2, Accessories for Emax 3, Accessories for XT
Product Name:
Accessory
Product Type:
Accessory
Suitable For:
E1.2

E1.3

XT7-XT7M
Suitable for Product Class:
SACE Tmax XT

SACE Emax 2

SACE Emax 3
Technical
Configuration Type:
Loose or configurable
Order Multiple:
1 piece
Rated Voltage (Ur):
250 V
Standards:
IEC/UL
Certificates and Declarations
ATEX Certificate:
No certification needed
Data Sheet, Technical Information:
1SDC200023D0209
1SDC210100D0204
Declaration of Conformity - CE:
9AKK106713A5546
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Instructions and Manuals:
1SDH000999R0605
External Classifications and Standards
ETIM 9:
EC001025 - Trip indicator
ETIM 10:
EC001025 - Trip indicator
IDEA Granular Category Code (IGCC):
5219 >> Switch part or accessory
Object Classification Code:
Q
UNSPSC:
39122221
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370420
No downloads available
EPLAN DATA S51 250V E1.2-XT7-XT7M
6.3.0.53655