RTC EKIP 24VDC E2.2...E6.2
1SDA073775R1
8015644777081
1 CHANGEOVER CONTACT OPEN-CLOSED FOR CONSENT CLOSING FOR EKIP V <(><<)> 24V CC E2.2...E6.2
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
ZEBRTCDE
1 piece
85389099
0.2 kg
box 1 piece
300 mm
50 mm
400 mm
1 kg
Accessories for Emax 2
Accessory
E2.2, E4.2, E6.2
SACE Emax 2
Loose or configurable
1
IEC
EC000041 - Auxiliary contact block
4743 >> Auxiliary contact block
Q
39121522
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27371302