RTC 250VAC E2.2...E6.2
RTC 250VAC E2.2...E6.2
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

RTC 250VAC E2.2...E6.2

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Air Circuit Breakers
  5. Accessories for Emax 2
- Show Less..
No label translation
General Information
Extended Product Type:
RTC 250VAC E2.2...E6.2
Product ID:
1SDA073773R1
EAN:
8015644777067
Catalog Description:
RTC 250VAC E2.2...E6.2
Long Description:
1 CHANGEOVER CONTACT OPEN-CLOSED FOR CONSENT CLOSING V <(><<)> 250V AC E2.2...E6.2
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
No declaration needed
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
ZEBRTC
EAN:
8015644777067
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Dimensions
Product Net Weight:
0.04 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
300 mm
Package Level 1 Height:
50 mm
Package Level 1 Depth / Length:
400 mm
Package Level 1 Gross Weight:
0.05 kg
Package Level 1 EAN:
8015644777067
Additional Information
Product Main Type:
Accessories for Emax 2
Product Name:
Accessory
Product Type:
Accessory
Suitable For:
E2.2, E4.2, E6.2
Suitable for Product Class:
SACE Emax 2
Technical
Configuration Type:
Loose or configurable
Number of Auxiliary Contacts CO (SPDT):
1
Standards:
IEC
Certificates and Declarations
ATEX Certificate:
No certification needed
Data Sheet, Technical Information:
1SDC200023D0209
Declaration of Conformity - CE:
9AKK106713A5902
9AKK106713A5545
9AKK106713A5544
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Instructions and Manuals:
1SDH001000R0604
External Classifications and Standards
ETIM 9:
EC000041 - Auxiliary contact block
ETIM 10:
EC000041 - Auxiliary contact block
IDEA Granular Category Code (IGCC):
4743 >> Auxiliary contact block
Object Classification Code:
Q
UNSPSC:
39121522
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27371302
No downloads available
EPLAN DATA RTC 250VAC E2.2...E6.2
6.3.0.53655