RTC 250VAC E2.2...E6.2
1SDA073773R1
8015644777067
1 CHANGEOVER CONTACT OPEN-CLOSED FOR CONSENT CLOSING V <(><<)> 250V AC E2.2...E6.2
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
ZEBRTC
1 piece
85389099
400 mm
50 mm
300 mm
0.04 kg
box 1 piece
0.05 kg
Accessories for Emax 2
Accessory
E2.2, E4.2, E6.2
SACE Emax 2
Loose or configurable
1
IEC
EC000041 - Auxiliary contact block
4743 >> Auxiliary contact block
Q
39121522
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27371302