AUP Ekip aux pos. cont. E1.2..E6.2-XT7/M
1SDA073768R1
8015644777012
POSITION CONTACTS FOR EKIP E1.2..E6.2-XT7-XT7M
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
ZEAAUPE
1 piece
85389099
135 mm
55 mm
145 mm
0.03 kg
box 1 piece
Accessories for Emax 2, Accessories for Tmax XT
Accessory
XT7-XT7M, E1.2, E2.2, E4.2, E6.2
SACE Tmax XT, SACE Emax 2
Loose or configurable
1
IEC/UL
EC000041 - Auxiliary contact block
5219 >> Switch part or accessory
Q
39122221
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27371302