AUX 6Q 400Vac E2.2...E6.2 INST
1SDA073756R1
8015644776893
6 CHANGEOVER CONTACT OPEN-CLOSED V <(><<)> 400V AC E2.2...E6.2
India
0 day
No
Product under warranty must be returned
Active
AETAD009EXPU
BRABB008EXPU
CHSEC006EXPU
China
14 day
Inactive
INABB003EXPU
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
ZEBAUX6
1 piece
85389099
500 mm
40 mm
220 mm
0.2 kg
box 1 piece
Accessories for Emax 2
Accessory
E2.2, E4.2, E6.2
SACE Emax 2
Mounted only
6
Extracode
IEC
EC000041 - Auxiliary contact block
4743 >> Auxiliary contact block
Q
39121522
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27371302