YR 250 VAC/DC E2.2/3...E6.2/3
YR 250 VAC/DC E2.2/3...E6.2/3
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

YR 250 VAC/DC E2.2/3...E6.2/3

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Air Circuit Breakers
  5. Accessories for Emax 2
- Show Less..
No label translation
General Information
Extended Product Type:
YR 250 VAC/DC E2.2/3...E6.2/3
Product ID:
1SDA073749R1
EAN:
8015644776824
Catalog Description:
YR 250 VAC/DC E2.2/3...E6.2/3
Long Description:
ELECTRICAL YR INDICATION WITH REMOTE RESET ELECTRICAL SUP. VOL. 220V AC-DC E2.2/3...E6.2/3
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
No declaration needed
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
ZEBYRC
EAN:
8015644776824
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Dimensions
Product Net Width:
190 mm
Product Net Height:
40 mm
Product Net Depth / Length:
200 mm
Product Net Weight:
0.2 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
200 mm
Package Level 1 Height:
40 mm
Package Level 1 Depth / Length:
190 mm
Package Level 1 Gross Weight:
0.3 kg
Package Level 1 EAN:
8015644776824
Additional Information
Product Main Type:
Accessories for Emax 2, Accessories for Emax 3
Product Name:
Accessory
Product Type:
Accessory
Suitable For:
E2.2

E4.2

E6.2

E2.3

E4.3

E6.3
Suitable for Product Class:
SACE Emax 2

SACE Emax 3
Technical
Configuration Type:
Loose or configurable
Current Type:
AC/DC
Rated Voltage (Ur):
250 V
Standards:
IEC/UL
Certificates and Declarations
ATEX Certificate:
No certification needed
Data Sheet, Technical Information:
1SDC200023D0209
Declaration of Conformity - CE:
9AKK106713A5902
9AKK106713A5545
9AKK106713A5544
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Instructions and Manuals:
1SDH001000R0606
External Classifications and Standards
ETIM 9:
EC001025 - Trip indicator
ETIM 10:
EC001025 - Trip indicator
IDEA Granular Category Code (IGCC):
5219 >> Switch part or accessory
Object Classification Code:
Q
UNSPSC:
39122221
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370420
No downloads available
EPLAN DATA YR 250 VAC/DC E2.2...E6.2
6.3.0.53655